Filter by
Filter applied:
0
Clear filters
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Works With
- Cladding Material
- Rack Height
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Material
- Mounting
- Package Quantity
- Frame Color Code
- Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Width
- Current Rating
- Thread Size
- Diameter
- Depth
- Front Finish
- Rear Finish
- Static Load
- Treated Edges
- Complies With
- Supply Voltage
- Nominal Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
- Rack Units
- Metering Type
Products | 189 results (1192 items)

Aisle Containment Door Adapter Panel
Blanking panels for different aisle containment heights to avoid air leakage .
Catalog NumberItem NameAdd to Quote action
Aisle Containment Door Adapter Panel, 80H, RAL 7021
Aisle Containment Door Adapter Panel, 165H, RAL 7021
Aisle Containment Door Adapter Panel, for 52 U Rack with Adjustable Feet, RAL 7021
Aisle Containment Door Adapter Panel, for 52 U Rack with 100 mm Plinth, RAL 7021
Aisle Containment Door Adapter Panel, for 47 U Rack with 200 mm Plinth, RAL 7021

Writing Surface for 19" Cabinet Drawers
Writing surface to use with our 19" drawer. It is placed on the drawer andl can be lifted up when the drawer is open.
Catalog NumberItem NameAdd to Quote action
Writing Surface for 19" Cabinet Drawers

19" Cable Ducting
19" unit for easy and effective cable management.

19" Cable Ducting and Cable Through Ducting
Cable ducting apparatus for smart cable management.
Catalog NumberItem NameAdd to Quote action
19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7035
19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7021
19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7035
19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7021

19" Front Panel for Cable Eyes
19" Front panel allow the cable eye assemblies.

19" Equipment Shelf, 1 U
19" Equipment Shelf with 5 Kg load capacity.

19" Equipment Shelf, 2 U
19" Equipment Shelf allows easy storageand management of rack equipments.

19" Equipment Shelf, Depth-Adjustable
19" Equipment Shelf allows easy storageand management of rack equipments.
Catalog NumberItem NameAdd to Quote action
19" Equipment Shelf, Depth-Adjustable, 430W 250D, RAL 7021
19" Equipment Shelf, Depth-Adjustable, 430W 300D, RAL 7021
19" Equipment Shelf, Depth-Adjustable, 430W 400D, RAL 7021
19" Equipment Shelf, Depth-Adjustable, 430W 250D, RAL 7035
19" Equipment Shelf, Depth-Adjustable, 430W 300D, RAL 7035
19" Equipment Shelf, Depth-Adjustable, 430W 400D, RAL 7035

19" Equipment Shelf
Depth-Adjustable 19" Equipment Shelf with 15kg load capacity.

Varistar Door Switch Bracket
Door switch provides automation of lights, cooling units. The bracket is a mounting accessory.

Door Contact Switch Without Cable
Door contact switch with magnetic contact, allows operational efficiency.
Catalog NumberItem NameAdd to Quote action
Door Contact Switch Without Cable