Test Adaptor for VMEbus
Hover to magnify image or click to enlarge
Test Adaptor for VMEbus
Test Adapter for VMEbus Boards to access test points on the board.
Details
Resources
Features
- Routing and layer stack-up match the requirements of the VME bus
- Measuring field for current and voltage measurement (V/I), (a)
- Additional measuring pins, e.g. for the probe tips of an oscilloscope (b)
- 1 pin position for second test object, 1 pin position for terminator board
- 6 U test adaptors consist of two 3 U test adaptors linked via an intermediate adaptor
- Voltage supply lines are designed for 2 A
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.