Efficient and Easy to Install Spa Solution
Efficient and Easy to Install Spa Solution
Gleneagles Hotel Destination Spa
Gleneagles, Scotland, UK
Challenge:
The project at this world famous hotel stipulated a quick turnaround time of 6 months from design to commissioning. Comfort heating was to be installed surrounding the pool, communal areas and treatment rooms, without impacting the height of the floor.
Solution:
Ultra-thin nVent RAYCHEM T2QuickNet mats were laid directly in the tile adhesive, offering maximum efficiency with virtually no impact on floor height. Mats with power outputs of both 90 W/m² and 160 W/m² were selected, to suit the specific requirements of the area to be heated. The QuickNet mats are simply rolled out, allowing a quick and easy installation within the set deadline.