Skip to main content
Please Select Your Country/Language Preferences

A10000365 Hover to magnify image or click to enlarge

Leader Cable Clear, Plastic Connector

nVent RAYCHEM TraceTek TT-MLC-PC is a modular leader cable provided with a sensor cable plastic connector on one end, and the other end is ready for connection to the terminal blocks in the alarm module. 4 m (12 ft) in length.

Read more Read less Print This Page
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need support or a quote, we’re here to assist.
Request Quote Where to Buy Where to Buy Start Designing