Skip to main content
Please Select Your Country/Language Preferences

Copper Busbars | nVent ERIFLEX

Copper Busbars

Heavy-duty power connections for the toughest tasks

An alternative to multiple, large cables, ERIFLEX copper busbars are used for making strong and reliable power and earth-ground connections with ease.

See how simple installation can be in distribution switchgear, marine transportation, machinery manufacturing, busduct and power generation applications.

Threaded Busbar:

  • Electrolytic copper
  • Rounded corners
  • Thickness: 2-10 mm
  • Length: from 1,000-2,000 mm

Punched and Plain Busbar:

  • Current: up to 7400 A
  • Thickness: 4-10 mm
  • Length: 1,000-4,000 mm

Benefits:

  • Connection without drilling or punching
  • Compact, space-saving designs
  • Ideal for onsite modifications

nVent ERIFLEX solutions are uniquely designed for low-voltage power and grounding connections used by OEMs and panel builders.

Featured Products

PCB Plain Copper Busbars.jpg image

PCB Plain Copper Busbars

DPCB Punched Plain Copper Busbar.jpg image

DPCB Punched Plain Copper Busbar, Single

DPCB Punched Plain Copper Busbar-Double.jpg image

DPCB Punched Plain Copper Busbar, Double

TCB Threaded Busbar.jpg image

TCB Threaded Busbar

TCB Threaded Busbar-Fixing Hole.jpg image

TCB Threaded Busbar with Fixing Hole

TCB Threaded Busbar-Fixing Slot.jpg image

TCB Threaded Busbar with Fixing Slot

TCBW Threaded Busbar_W-Thread.jpg image

TCBW Threaded Busbar, W-Thread

BMS Bimetal Plate.jpg image

BMS Bimetal Plate

XM5 Threaded Busbar Connector.jpg image

XM5 Threaded Busbar Connector

Resources

Contact us and find out where to buy nVent ERIFLEX products.

PowerGroundConnectionsBrochureCover.jpg image

nVent ERIFLEX Catalog

Get product details and more.

DOWNLOAD NOW

How can we help?

We’d love to find a solution to your challenges.

CONTACT US