Edge Compute and Micro Data Center
Filter by
Filter applied:
0
Clear filters
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Voltage AC
- Color
- Depth
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Finish
- Height
- Length
- Material
- Mounting
- Package Quantity
- Color Code
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Current Rating
- Thread Size
- Wall Type
- Diameter
- Depth
- Door Type
- Front Finish
- Access
- Rear Finish
- Static Load
- Cooling
- Treated Edges
- Complies With
- Supply Voltage
- Redundant Power Supply
- Nominal Voltage
- Coolant Feed
- Dynamic Load
- Rack Units
- Metering Type
Products | 169 results (1188 items)

19" Front Panel With Holes for Handles
19" front panels with handle holes to ease handling.
Catalog NumberItem NameAdd to Quote action
19" Front Panel With Holes for Handles, 1 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 2 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 3 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 4 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 5 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 6 U, 4 mm, Al, Anodized
19" Front Panel With Holes for Handles, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel With Holes for Handles, 6 U, 3 mm, Al, Anodized, Untreated Edges

19" Front Panel
19" Front panel are available on black and grey colors.
Catalog NumberItem NameAdd to Quote action
19" Front Panel, 1 U, 3 mm, Al, RAL7035
19" Front Panel, 2 U, 3 mm, Al, RAL7035
19" Front Panel, 3 U, 3 mm, Al, RAL7035
19" Front Panel, 4 U, 3 mm, Al, RAL7035
19" Front Panel, 5 U, 3 mm, Al, RAL7035
19" Front Panel, 6 U, 3 mm, Al, RAL7035
19" Front Panel, 7 U, 3 mm, Al, RAL7035
19" Front Panel, 8 U, 3 mm, Al, RAL7035
19" Front Panel, 9 U, 3 mm, Al, RAL7035
19" Front Panel, 10 U, 3 mm, Al, RAL7035
19" Front Panel, 1 U, 3 mm, Al, RAL 7021
19" Front Panel, 2 U, 3 mm, Al, RAL 7021
19" Front Panel, 3 U, 3 mm, Al, RAL 7021
19" Front Panel, 4 U, 3 mm, Al, RAL 7021
19" Front Panel, 5 U, 3 mm, Al, RAL 7021
19" Front Panel, 6 U, 3 mm, Al, RAL 7021
19" Front Panel, 7 U, 3 mm, Al, RAL 7021
19" Front Panel, 8 U, 3 mm, Al, RAL 7021
19" Front Panel, 9 U, 3 mm, Al, RAL 7021
19" Front Panel, 10 U, 3 mm, Al, RAL 7021
19" Front Panel, 1 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 2 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 3 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 4 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 5 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 6 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 7 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 8 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 9 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 10 U, 3 mm, Al, Anodized, Untreated Edges
19" Front Panel, 1 U, 4 mm, Al, Anodized
19" Front Panel, 2 U, 4 mm, Al, Anodized
19" Front Panel, 3 U, 4 mm, Al, Anodized
19" Front Panel, 4 U, 4 mm, Al, Anodized
19" Front Panel, 5 U, 4 mm, Al, Anodized
19" Front Panel, 6 U, 4 mm, Al, Anodized
19" Front Panel, 7 U, 4 mm, Al, Anodized
19" Front Panel, 8 U, 4 mm, Al, Anodized
19" Front Panel, 9 U, 4 mm, Al, Anodized
19" Front Panel, 10 U, 4 mm, Al, Anodized

19" Front Panel, Plastic
19" plastic made clip on Front Panels with esthetic design are specially made for the datacom vertical.
Catalog NumberItem NameAdd to Quote action
19" Front Panel, Plastic, 6 U, Snap-In and Clip-On, ABS, RAL 9005, 10 Pieces
19" Front Panel, Plastic, 6 U, Snap-In and Clip-On, ABS, RAL 7035, 10 Pieces
19" Front Panel, Plastic, 1 U, Snap-In and Clip-On, ABS, RAL 7035, 10 Pieces
19" Front Panel, Plastic, 2 U, Snap-In and Clip-On, ABS, RAL 7035, 10 Pieces

19" Front Panel, Vented
Vented front panels allows heat dissipation.
Catalog NumberItem NameAdd to Quote action
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7021
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Untreated
19" Front Panel, Vented, 1 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 2 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 3 U, 2.5 mm, Al, Anodized
19" Front Panel, Vented, 1 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 2 U, 2.5 mm, Al, RAL 7035
19" Front Panel, Vented, 3 U, 2.5 mm, Al, RAL 7035

19" Front Panel for Cable Eyes
19" Front panel allow the cable eye assemblies.

19" Cable Ducting and Cable Through Ducting
Cable ducting apparatus for smart cable management.
Catalog NumberItem NameAdd to Quote action
19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7035
19" Cable Ducting and Cable Through Ducting, 2 U, 1.5 mm, St, RAL 7021
19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7035
19" Cable Ducting and Cable Through Ducting, 1 U, 1.5 mm, St, RAL 7021

19" Cable Ducting
19" unit for easy and effective cable management.

19" Equipment Shelf
Depth-Adjustable 19" Equipment Shelf with 15kg load capacity.

19" Equipment Shelf, 1 U
19" Equipment Shelf with 5 Kg load capacity.

19" Equipment Shelf, Depth-Adjustable
19" Equipment Shelf allows easy storageand management of rack equipments.
Catalog NumberItem NameAdd to Quote action
19" Equipment Shelf, Depth-Adjustable, 430W 300D, RAL 7035
19" Equipment Shelf, Depth-Adjustable, 430W 250D, RAL 7021
19" Equipment Shelf, Depth-Adjustable, 430W 300D, RAL 7021
19" Equipment Shelf, Depth-Adjustable, 430W 400D, RAL 7021
19" Equipment Shelf, Depth-Adjustable, 430W 250D, RAL 7035
19" Equipment Shelf, Depth-Adjustable, 430W 400D, RAL 7035

19" Drawer
19" Drawers allow mounting of computers, writing surfaces for easy operations.
Catalog NumberItem NameAdd to Quote action
19" Drawer, 1 U, Front Panel Anodized
19" Drawer, 1 U, RAL 7021
19" Drawer, 2 U, RAL 7021
19" Drawer, 1 U, RAL 7035
19" Drawer, 2 U, RAL 7035
19" Drawer, 3 U, RAL 7035
19" Drawer, 2 U, Front Panel Anodized
19" Drawer, 3 U, Front Panel Anodized
19" Drawer, 3 U, RAL 7021

19" Assembly Kit M6
The assembly kits allow the assembly of 19" components into a cabinet.
Catalog NumberItem NameAdd to Quote action
19" Assembly Kit, Screw M6, Washer M6, Nut M6; 4 Pieces
19" Assembly Kit, Screw M6, Washer M6, Nut M6; 32 Pieces
19" Assembly Kit M6, Screw, Washer, Nut; 50 pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, GND/Earthing Cage Nut, M6; 100 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 4 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 50 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 32 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, Cage Nut, M6; 100 Pieces
19" Assembly Kit M6, Screw, Washer, Nut; 100 pieces
19" Assembly Kit M6, Screw, Washer, Nut; 8 pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, GND/Earthing Cage Nut, M6; 4 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, GND/Earthing Cage Nut, M6; 32 Pieces
19" Assembly Kit, T30 Screw With Captive Nomel Washer, M6x16; Washer, GND/Earthing Cage Nut, M6; 50 Pieces