Varistar CP Steel Door, Perforated With 1-Point Locking
Hover to magnify image or click to enlarge
Varistar CP Steel Door, Perforated With 1-Point Locking
Varistar CP Perforated Steel Door, IP 20 with Single Point Locking.
Details
Resources
Features
- Perforated steel door with single point locking for IP 20 protection class
- Opening angle 180°
- Key lock cover
Specifications
| Product Type | Cabinet Door |
| Protection Rating | IP20 |
| Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.