Wall mounting brackets, AWS
Hover to magnify image or click to enlarge
Wall mounting brackets, AWS
The enclosure can be easily mounted at the installation site without any need for internal access.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Mounting brackets for safe wall fixing. It includes the sealing washers to guarantee the IP rating. In stainless steel machining is required.
- Pack quantity: 4 brackets with mounting accessories.
Specifications
| Thickness | 3mm |
| Thickness | 11ga |
| Finish | Brushed |
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.