Skip to main content
Please Select Your Country/Language Preferences

PH34013.jpg image Hover to magnify image or click to enlarge

Quick Grip Lateral Sway Brace

The Quick Grip Lateral Brace, part of the nVent CADDY line of fire sprinkler bracing systems from nVent, is designed to help simplify installations when bracing service pipe for seismic or other catastrophic events. It features an innovative design for quick attachment of brace pipe to service pipe saving time and money.

Read more Read less
  • AON Fire Protection, Rigid Seismic
  • FM Approved, Seismic
  • UL
  • OSHPD/HCAI
  • cUL
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial
UL Loads
Part Number Lateral
Sch 10/Sch 40 Service Pipe Bull Moose Eddy Flow Service Pipe Wheatland Mega-Flow Service Pipe Youngstown Fire-Flo Service Pipe
CSBQG0250 6672 N 6672 N 6672 N 6672 N
CSBQG0300 5782 N 5782 N 5782 N 5782 N
CSBQG0400 6672 N 6672 N 6672 N 6672 N
CSBQG0500 N/A N/A N/A N/A
CSBQG0600 6227 N N/A 6227 N N/A
CSBQG0800 6227 N N/A N/A N/A
FM Loads
Part Number Service Pipe Schedule Lateral
Horizontal Capacity per Installation Angle from Vertical
30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBQG0250EG/ CSBQG0250MEG EN10255 L (Lightwall) 6270 N 8895 N 10900 N 12190 N
EN10255 M (10) 6270 N 8895 N 10900 N 12190 N
EN10255 H (40) 6270 N 8895 N 10900 N 12190 N
CSBQG0300EG EN10255 L (Lightwall) 5295 N 7475 N 9163 N 10230 N
EN10255 M (10) 5295 N 7475 N 9163 N 10230 N
EN10255 H (40) 5295 N 7475 N 9163 N 10230 N
CSBQG0400EG EN10255 L (Lightwall) 5295 N 7475 N 9163 N 10230 N
EN10255 M (10) 5295 N 7475 N 9163 N 10230 N
EN10255 H (40) 5295 N 7475 N 9163 N 10230 N
CSBQG0600EG EN10255 L (Lightwall) 3870 N 5470 N 6715 N 7515 N
EN10255 M (10) 3870 N 5470 N 6715 N 7515 N
EN10255 H (40) 4315 N 6095 N 7475 N 8320 N
CSBQG0800EG 4.8 mm (Wall Thickness) 3515 N 4940 N 6050 N 6760 N
EN10255 H (40) 3515 N 4940 N 6050 N 6760 N

Diagrams

Application images Resources CAD
Video
CADDY TV Episode 9 – Brace Yourself (and Your Pipes)

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us