Outdoor Modular Cabinet Triple Doors
        
        Hover to magnify image or click to enlarge
      
        Outdoor Modular Cabinet Triple Doors
Telecom and Railway applications require sophisticated electronics in outdoor setups. nVent SCHROFF Outdoor cabinets shield such electronic components from extreme weather and vandalism, ensuring operational continuity. Modular contruction allows multiple configurations in size and function along with multiple cooling options.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Aluminium profile frame with removable, double-walled cladding
 - IP 55 or NEMA 12~
 - Double-walled
 - Extensive range of 19" cabinet accessories
 - Access to cabinet from front, all sides possible upon request
 - 100 mm high plinth, 200 and 300 mm possible
 - Top cover with louvers, can be upgraded with fans or A/C unit
 - RAL 7035 powder coating, other colors available upon request
 
Specifications
| Frame Material | Aluminum | 
Test Report
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.