Aisle Containment Top Cover
        
        Hover to magnify image or click to enlarge
      
        Aisle Containment Top Cover
Top cover in different depths to setup a aisle containment closing.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Top covers to provide top cover for 2 cabinet rows
 - Suitable for an aisle width of 1200 mm
 - A top cover profile can raise the aisle height by 84 mm; please order separately
 - Top cover can be removed from inside (allows access to lighting and facilitates maintenance works)
 
Specifications
| Works With | Aisle Containment | 
| Product Type | Cover | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.