Wire Basket Supports clip to the sides of standard wire basket tray, eliminating the need for strut channels when supporting wire baskets with threaded rod. Multiple variations are available to suit most installations, and enable quick installation and adjustment of multi-level trapeze assemblies.
Features
- Allows wire basket to be suspended from threaded rod without strut trapeze or cantilevers
- Spring steel clip installs easily without tools and holds the basket tray securely
- Once installed, low profile clip is designed to minimize damage to the cables in the basket during pulling or maintenance
- Allows installers to prefabricate complex assemblies