nVent CADDY Macrofix Plus
Products | 4 results (51 items)

nVent CADDY Macrofix Plus Insulated
Quick install 2-screw pipe clamp with threaded combi nut and EPDM rubber insulation, for use with non-insulated metal pipe.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Macrofix Plus Insulated, 0.433"–0.591" OD
nVent CADDY Macrofix Plus Insulated, 1.772"–2.008" OD
nVent CADDY Macrofix Plus Insulated, 2.283"–2.677" OD
nVent CADDY Macrofix Plus Insulated, 3.071"–3.465" OD
nVent CADDY Macrofix Plus Insulated, 3.465"–3.858" OD
nVent CADDY Macrofix Plus Insulated, 3.858"–4.252" OD
nVent CADDY Macrofix Plus Insulated, 4.646"–5.039" OD
nVent CADDY Macrofix Plus Insulated, 5.039"–5.433" OD
nVent CADDY Macrofix Plus Insulated, 5.433"–5.827" OD
nVent CADDY Macrofix Plus Insulated, 5.905"–6.299" OD
nVent CADDY Macrofix Plus Insulated, 6.299"–6.693" OD
nVent CADDY Macrofix Plus Insulated, 7.48"–7.874" OD
nVent CADDY Macrofix Plus Insulated, 8.071"–8.465" OD
nVent CADDY Macrofix Plus Insulated, 0.591"–0.748" OD
nVent CADDY Macrofix Plus Insulated, 0.748"–0.948" OD
nVent CADDY Macrofix Plus Insulated, 0.984"–1.22" OD
nVent CADDY Macrofix Plus Insulated, 1.22"–1.457" OD
nVent CADDY Macrofix Plus Insulated, 1.457"–1.732" OD
nVent CADDY Macrofix Plus Insulated, 1.969"–2.283" OD
nVent CADDY Macrofix Plus Insulated, 2.677"–3.071" OD
nVent CADDY Macrofix Plus Insulated, 4.252"–4.646" OD

nVent CADDY Macrofix Plus
Quick closing pipe clamp with threaded combi nut and EPDM insulation; for use with non-insulated metal pipe.

nVent CADDY Macrofix Plus Kombi with Combination Nut
Quick closing pipe clamp with threaded kombi nut and EPDM insulation; for use with non-insulated metal pipe. Includes easy closing mechanism, M8/M10/ 1/2" combi-boss and EPDM-SBR rubber sound insulation.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,0.98-1.22"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,1.22-1.46"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,1.46-1.73"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,1.77-2.01"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,1.97-2.28"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,2.28-2.68"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,2.68-3.07"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,3.07-3.46"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,3.46-3.86"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,4.25-4.65"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,5.04-5.43"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,5.43-5.83"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,5.91-6.30"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,6.30-6.70"OD
nVent CADDY Macrofix Plus Kombi with Combination Nut,M8,M10,1/2"Rod,7.48-7.87"OD

nVent CADDY Macrofix Plus LF Low-Friction
Quick closing pipe clamp with threaded combi nut and EPDM insulation; for use with non-insulated plastic pipe.
Catalog NumberItem NameAdd to Quote action
nVent CADDY Macrofix Plus LF Low-Friction, 0.63" OD, 3/8" Pipe
nVent CADDY Macrofix Plus LF Low-Friction, 0.788" OD, 1/2" Pipe
nVent CADDY Macrofix Plus LF Low-Friction, 0.985" OD, 3/4" Pipe
nVent CADDY Macrofix Plus LF Low-Friction, 1.26" OD, 1" Pipe
nVent CADDY Macrofix Plus LF Low-Friction, 1.575" OD, 1 1/4" Pipe
nVent CADDY Macrofix Plus LF Low-Friction, 1.969" OD, 1 1/2" Pipe
nVent CADDY Macrofix Plus LF Low-Friction, 2.481" OD, 2" Pipe
nVent CADDY Macrofix Plus LF Low-Friction, 2.953" OD, 2 1/2" Pipe
nVent CADDY Macrofix Plus LF Low-Friction, 3.544" OD, 3" Pipe
nVent CADDY Macrofix Plus LF Low-Friction, 4.331" OD, 4" Pipe
nVent CADDY Macrofix Plus LF Low-Friction, 4.922" OD
nVent CADDY Macrofix Plus LF Low-Friction, 6.3" OD