Interscale Fan Holder With Fans
        
        Hover to magnify image or click to enlarge
      
        Interscale Fan Holder With Fans
Interscale Fan Holder With Fans, for desktop cases and 19" chassis. Available in different sizes and with three fan versions, with a air flow volume from 10 to 170 m³/h.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Fan holder for mounting on bottom of case
 - Fans are simple to fit to the fan holder using vibration-damping fixing material
 - Fan holders fix into desktop case with 2 plastic feet or into 19" case with 2 screws
 - Fan holder cannot be used in conjunction with the mounting plate (instead use mounting plate with integrated fan holder)
 - For technical data of fans, please see delivery includes
 
Specifications
Catalog
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.