Skip to main content
Please Select Your Country/Language Preferences

Cr-29eps Product Photo Hover to magnify image or click to enlarge

InLine Enclosure Stainless Steel Type 4X

Aesthetic styling, flush latches and an attractive, stroked finish make InLine Enclosures an excellent choice when style and functionality are important. InLine Enclosures have an outward formed body flange to prevent contaminants from entering the enclosure and are available in three cover styles: hinged window door, hinged solid door and solid screw cover.

Read more Read less

Industry Standards

UL 508A Listed; Type 4, 4X, 12; File No. E61997

Mounting brackets required to meet UL external mounting requirements.

NEMA/EEMAC Type 4, 4X, 12

IEC 60529, IP66

Read more Read less Print This Page
Details

Features

Specifications

Finish Brushed #4
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.