Filter by
Clear filters
-
Markets
-
Applications
-
Hazardous Area
-
Max Exposure Temperature
-
Max Exposure Temperature
Filter applied:
Products | 30 results (362 items)

BTV Self-Regulating Heating Cable
For freeze protection and process temperature maintenance of pipes/vessels without steam cleaning requirements. Suitable for hazardous areas.
Catalog Number
Item Name
Add to Quote action
002349-000
BTV Self-Regulating Heating Cable, 120 V, 29 W/m at 10C, CR-Jacket
008633-000
BTV Self-Regulating Heating Cable, 230 V, 25 W/m at 10C, CT-Jacket
013331-000
BTV Self-Regulating Heating Cable, 120 V, 9 W/m at 10C, CR-Jacket
208489-000
BTV Self-Regulating Heating Cable, 120 V, 16 W/m at 10C, CR-Jacket
313747-000
BTV Self-Regulating Heating Cable, 120 V, 16 W/m at 10C, CT-Jacket
413851-000
BTV Self-Regulating Heating Cable, 120 V, 25 W/m at 10C, CR-Jacket
414809-000
BTV Self-Regulating Heating Cable, 230 V, 16 W/m at 50/ 10C, Polyolefin jacket
469145-000
BTV Self-Regulating Heating Cable, 230 V, 9 W/m at 10C, CT-Jacket
479821-000
BTV Self-Regulating Heating Cable, 230 V, 25 W/m at 10C, Polyolefin jacket
481491-000
BTV Self-Regulating Heating Cable, 120 V, 26 W/m at 10C, CT-Jacket
487509-000
BTV Self-Regulating Heating Cable, 230 V, 16 W/m at 10C, CT-Jacket
516277-000
BTV Self-Regulating Heating Cable, 120 V, 29.5 W/m at 10C, CT-Jacket
567513-000
BTV Self-Regulating Heating Cable, 230 V, 29 W/m at 10C, CT-Jacket
677245-000
BTV Self-Regulating Heating Cable, 230 V, 29 W/m at 10C, Polyolefin jacket
893301-000
BTV Self-Regulating Heating Cable, 120 V, 9 W/m at 10C, CT-Jacket
914279-000
BTV Self-Regulating Heating Cable, 230 V, 9 W/m at 10C, Polyolefin jacket

QTVR Self-Regulating Heating Cable
For higher power output freeze protection and process temperature maintenance of pipes/vessels without steam-cleaning requirement. Suitable for hazardous areas.
Catalog Number
Item Name
Add to Quote action
040615-000
QTVR Self-Regulating Heating Cable, 230 V, 51 W/m at 10C, CT-Jacket
148345-000
QTVR Self-Regulating Heating Cable, 120 V, 51 W/m at 10C, CT-Jacket
259951-000
QTVR Self-Regulating Heating Cable, 120 V, 38 W/m at 10C, CT-Jacket
391991-000
QTVR Self-Regulating Heating Cable, 230 V, 38 W/m at 10C, CT-Jacket
498703-000
QTVR Self-Regulating Heating Cable, 120 V, 65 W/m at 50F/10C, CT-Jacket
988967-000
QTVR Self-Regulating Heating Cable, 230 V, 64 W/m at 10C, CT-Jacket

XTV Self-Regulating Heating Cable
For freeze protection of pipes/vessels up to 250 °F/121 °C and suitable for process temperature maintenance with steam-cleaning requirement. Suitable for hazardous areas.
Catalog Number
Item Name
Add to Quote action
P000001671
XTV Self-Regulating Heating Cable, 120 V, 32.8 W/m at 10C, CT-Jacket
P000001672
XTV Self-Regulating Heating Cable, 240 V, 32.8 W/ft at 10C, CT-Jacket
P000001673
XTV Self-Regulating Heating Cable, 230 V, 38 W/m at 10C
P000001674
XTV Self-Regulating Heating Cable, 120 V, 49 W/m at 10C, CT-Jacket
P000001675
XTV Self-Regulating Heating Cable, 230 V, 47 W/m at 10C
P000001676
XTV Self-Regulating Heating Cable, 120 V, 65 W/ft at 10C, CT-Jacket
P000001677
XTV Self-Regulating Heating Cable, 230V, 63 W/m at 10C
P000001667
XTV Self-Regulating Heating Cable, 230V, 12 W/m at 10C
P000001668
XTV Self-Regulating Heating Cable, 120 V, 16.4 W/m at 10C, CT-Jacket
P000001669
XTV Self-Regulating Heating Cable, 230 V, 16 W/m at 10C
P000001670
XTV Self-Regulating Heating Cable, 230V, 25 W/m at 10C

XL-Trace Edge Self-Regulating Heating Cable
Advanced commercial grade for pipe freeze protection and temperature maintenance applications, for use with RayClic or approved heat shrink components.
Catalog Number
Item Name
Add to Quote action
2000002607
XL-Trace Edge Self-Regulating Heating Cable, 120 V, modified polyolefin jacket, 5W/ft
2000002608
XL-Trace Edge Self-Reg Heating Cable, 208–277 V, modified polyolefin jacket, 5W/ft
2000002609
XL-Trace Edge Self-Regulating Heating Cable, 120 V, modified polyolefin jacket, 8W/ft
2000002610
XL-Trace Edge Self-Reg Heating Cable, 208–277 V, modified polyolefin jacket, 8W/ft
2000002611
XL-Trace Edge Self-Regulating Heating Cable, 120 V, fluoropolymer jacket, 5W/ft
2000002612
XL-Trace Edge Self-Regulating Heating Cable, 208–277 V, fluoropolymer jacket, 5W/ft
2000002613
XL-Trace Edge Self-Regulating Heating Cable, 120 V, fluoropolymer jacket, 8 W/ft
2000002614
XL-Trace Edge Self-Regulating Heating Cable, 208–277 V, fluoropolymer jacket, 8W/ft
P000000793
XL-Trace Self-Reg Heating Cable, 208–277 V, modified polyolefin jacket, 12W/ft
P000000794
XL-Trace Self-Regulating Heating Cable, 208–277 V, fluoropolymer jacket, 12W/ft

WinterGard Wet Self-Regulating Heating Cable
For pipe freeze protection or roof and gutter de-icing, with heat shrinkable components.
Catalog Number
Item Name
Add to Quote action
203365-000
WinterGard Wet Self-Reg Heating Cable reel, 240 V, 6 W/ft at 4 degree C, 305 m
278989-000
WinterGard Wet Self-Reg Heating Cable reel, 120 V, 6 W/ft at 4 degree C, 76 m
848237-000
WinterGard Wet Self-Reg Heating Cable reel, 120 V, 6 W/ft at 4 degree C, 305 m

IceStop Self-Regulating Heating Cable
For roof and gutter de-icing, self regulating heating cable.
Catalog Number
Item Name
Add to Quote action
092961-000
IceStop Self-Regulating Heating Cable, 240 V with fluoropolymer jacket
446105-000
IceStop Self-Regulating Heating Cable, 240 V with modified polyolefin jacket
832100-000
IceStop Self-Regulating Heating Cable, 120 V with modified polyolefin jacket
900069-000
IceStop Self-Regulating Heating Cable, 120 V with fluoropolymer jacket

HWAT Self-Regulating Heating Cable
For instant hot water without the need for recirculation.
Catalog Number
Item Name
Add to Quote action
258015-000
HWAT Self-Regulating Heating Cable, 230 V, 7 W/m at 45C
266435-000
HWAT Self-Regulating Heating Cable, 230 V, 12 W/m at 70C
498639-000
HWAT Self-Regulating Heating Cable, 230 V, 9 W/m at 55C

ETL Self-Regulating Heating Cable
For pipe freeze protection, with heat shrinkable components.
Catalog Number
Item Name
Add to Quote action
P000002043
ETL Self-regulating heating cable, pipe freeze protection, 10W/m @ 5C, CR
P000002044
ETL Self-regulating heating cable, pipe freeze protection, 16W/m @ 5C, CR

ElectroMelt Self-Regulating Heating Cable
For prevention of ice and snow build up on ramps and other accessways, self-regulating heating cable.
Catalog Number
Item Name
Add to Quote action
449561-000
ElectroMelt Self-Regulating Heating Cable, 230 V, 90 W/m at 0 degree C

KTV Self-Regulating Heating Cable
For process temperature maintenance up to 300 °F/150 °C and freeze protection of pipes/vessels with steam-cleaning requirements. Suitable for hazardous areas.
Catalog Number
Item Name
Add to Quote action
P000001678
KTV Self-Regulating Heating Cable, 120V, 16 W/m at 10C, CT-Jacket
P000001679
KTV Self-Regulating Heating Cable, 230 V, 16 W/m at 10C, CT-Jacket
P000001680
KTV Self-Regulating Heating Cable, 120 V, 16 W/m at 10C, CT-Jacket
P000001681
KTV Self-Regulating Heating Cable, 230 V, 25 W/m at 10C, CT-Jacket
P000001682
KTV Self-Regulating Heating Cable, 120 V, 49 W/m at 10C, CT-Jacket
P000001683
KTV Self-Regulating Heating Cable, 230 V, 47 W/m at 10C, CT-Jacket
P000001684
KTV Self-Regulating Heating Cable, 120 V, 65 W/m at 10C, CT-Jacket
P000001685
KTV Self-Regulating Heating Cable, 230 V, 65 W/m at 10C, CT-Jacket