Electronic Thermostats
Filter applied: 1
Subcategories
Products | 13 results (34 items)

Elexant 3500i Electronic Thermostat
A family of compact, full-featured, electronic thermostats for heat tracing control and monitoring.

ETS-05 Electronic Thermostat
Electronic surface sensing temperature thermostat for temperature maintenance or pipe freeze protection applications, 32 A / 24 A single pole switch. Suitable for hazardous areas.

Elexant 450c Control Unit
For flexible temperature control of pipe freeze protection and temperature maintenance systems, using line sensing and/or proportional ambient sensing control (PASC).

Raystat-V5 Control Unit
For temperature control of pipe freeze protection and temperature maintenance systems, a wall mounted single zone controller with line sensing or integrated energy saving programming.

AT-TS Surface Sensing Thermostat
For temperature control in pipe freeze protection or temperature maintenance applications. Adjustable set point.

HWAT-ECO Electronic Control Unit
For advanced temperature control and monitoring of single pipe hot water temperature maintenance applications.

EC-TS Electronic Thermostat
For electronic temperature control in ambient, pipe and surface snow melting applications.

EMDR-10 Control Unit
For temperature control in roof and gutter de-icing applications.

VIA-DU-20 Control Unit
For temperature control in surface snow melting applications, with combined ground and moisture sensors.

TCONTROL-05 Electronic Controller
Electronic controller typically used in electrical control panels in non-hazardous areas.

TCON-CSD/20 Electronic Controller
Compact electronic, panel mountable thermostat for surface sensing temperature control in non-hazardous areas.

HWAT-T50 Thermostat
For temperature control and monitoring of single pipe hot water temperature maintenance systems, in small networks or branches.