nVent LENTON Form Saver with Large Anchor, D6SA, 32 mm, #10, 32M, 152 mm


nVent LENTON Form Saver with Large Anchor, D6SA, 32 mm, #10, 32M, 152 mm
Catalog#: EL32D6SA0600
The nVent LENTON Form Saver with Large Anchor provides a method of splicing reinforcing bar in segmental concrete construction applications that have limited space or are severely congested. The large head significantly reduces required embedment length of the mating reinforcing bar.
Typically used in beam/column applications, the nVent LENTON Form Saver with Large Anchor easily attaches to the form panels. When the form is stripped, the protected threaded end of the coupler is exposed. Simply remove the protective cap and install the nVent LENTON taper threaded dowel bar. This system eliminates hooked bar congestion, protruding dowels and the need to drill holes in expensive formwork.
Details
Resources
CAD
Features
- Durable mounting plates allow for easy attachment to forms
- Built-in thread cover or screw-in plug protects internal threads from concrete paste contamination
- Head area exceeds 5x bar area (net 4x)
- Coupler and anchor head are one piece
- Available in customer specified lengths
Specifications
PRODUCT ATTRIBUTES
Technical Handbook
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.