Slide
Hover to magnify image or click to enlarge
Slide
Heavy-duty ball bearing, plated three-section Slides are 16-in. (406-mm) long and allow 17-in. (423-mm) extension. They are attached to supports that mount between two pairs of rack mounting angles that have accessory mounting legs. Mounting hardware is furnished. Equipment 16.75-in. (425-mm) wide can be mounted between Slide assemblies installed on 19-in. rack angles. A pair of Slides can support up to 160 lbs. at the extended position when load is distributed evenly along the 16-in. (406-mm) Slide length. Requires Rack Angle Adapter Bracket to fit ProLine.
Details
Resources
Features
- Heavy-duty ball bearing slides are 16-in. (406-mm) long and allow 17-in. (423-mm) extension
- Slides attach to supports that mount between two pairs of rack mounting angles that have accessory mounting legs
- A pair of Slides can support up to 160 lbs. (72 kg) at the extended position when load is distributed evenly
- Mounting hardware is furnished
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.