Crossboard Mounting Platform, WOCB


Crossboard Mounting Platform, WOCB
Connection and mounting platform for all CrossBoard components.
Industry Standards
UL
IEC
Details
Benefits
Resources
Features
- Description: 3-pole modular power distrubution system, with touch safe protection. Mounting platform for all CrossBoard components.
- Rated voltage: 690 V.
- Rated current: 125 A.
- Power dissipation at 80% load: 3.4 W (11225), 6 W (11405).
- Pack quantity: 1 pc.
- Approvals: IEC, UL.
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.