ISOnV Insulated Conductor
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        ISOnV Insulated Conductor
ISOnV insulated down conductor is a specialized lightning protection down conductor that during operation may be subjected to impulse currents of up to 200 kA. ISOnV is designed and tested to control separation distance and arcing. A semiconductive outer layer is used to minimize voltage gradients under lightning conditions.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
    
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Provides protection of equipment against lightning strike flashover by providing an insulated path to ground via an equivalent separation distance
- Field terminated with separately ordered termination kits
Specifications
| Impulse Current (Iimp) | 200kA 10/350 μs | 
| Material | Copper;Polyethylene | 
| Complies With | IEC® TS 62561-8 | 
Brochure
Installation Manual / Instruction Sheet
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.