Stud to Web of Rail Kit, RI52, RI59, 49.27 mm, 9.5 mm dia, 3/8 UNC Thread


Stud to Web of Rail Kit, RI52, RI59, 49.27 mm, 9.5 mm dia, 3/8 UNC Thread
Catalog#: PBK244
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Provides material to directly connect studs to the neutral axis of the rail web utilizing the exothermic process
- Kits include an nVent ERICO Cadweld mold allocation, mold cleaning tool, flint ignitor, studs, washers and nuts
Specifications
PRODUCT ATTRIBUTES
Brochure
Installation Manual / Instruction Sheet
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.