Polymer Junction Box For MI Cables
Hover to magnify image or click to enlarge
Polymer Junction Box For MI Cables
nVent RAYCHEM JB-EX-xx-EP are a range of polymer junction boxes with an integrated earth plate for use in hazardous areas with mineral insulated (MI) heating cables. They are designed considering space constraints to allow easy connections of MI heating units equipped with M25 glands to a power supply or other configurations such as tees or splices. Earthing is realized through the earth plate. Available in different sizes and amounts of entries to accommodate various configurations and electrical loads.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Related Products
Features
- Simple and fast to install, easy to maintain
- Hazardous area approved
- Advanced design ensures that various configurations with MI heating units are possible
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
| Area Classification | Non-Hazardous; Hazardous |
| IP Rating | IP66 |
| Mounting | Wall/Support Bracket Mounted |
| Ambient Temperature | −55 to 55 °C |
| Ambient Temperature | −67 to 131 °F |
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.