Skip to main content
Please Select Your Country/Language Preferences

PH38643.jpg image Hover to magnify image or click to enlarge

Steel Flange Adapter

This code-compliant Structural Attachment is part of the nVent CADDY line of innovative rigid bracing system, designed to provide superior performance and meet the highest seismic load requirements. Its innovative design allows quick and easy installation onto both top or bottom flange of a wide range of steel I-Beams. Its snap-off bolts make inspection of seismic sway braces simple.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
Data Copied
Metric   |   Imperial
UL Loads
Part Number Structure Attachment Fitting Flange Thickness Brace Member Load Rating
CSBS1xxx CSBU1xxx 6 - 8 mm DN25 - DN50 Sch. 40 NPS 6672 N
8 - 19 mm 7561 N
CSBURC12 6 - 19 mm CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 4893 N
CSBS2xxx CSBU1xxx 19 - 31 mm DN25   - DN50 Sch. 40 NPS 7561 N
CSBURC12 19- 31 mm CSB12CBL 1859 N
CSB18CBL 3434 N
CSB36CBL 4893 N
FM Loads
Part Number Horizontal Capacity per Installation Angle from Vertical
Perpendicular to Structure Parallel to Structure
30°- 44° 45°- 59° 60°- 74° 75°- 90° 30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBS1xxx 3780 N 7910 N 12320 N 12630 N 3910 N 6360 N 8980 N 10720 N
CSBS2xxx 5420 N 9510 N 11470 N 12760 N 4890 N 8090 N 9740 N 11920 N

Diagrams

Application images Resources Video
nVent CADDY Total Stamped Seismic Installation

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us