RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front
Hover to magnify image or click to enlarge
RatiopacPRO Style, Front and Rear Trim Circulating, Screwless Front
The versatile RatiopacPRO Style desktop case features a protective frame design, rubber strips, and various configuration options.
The Front and Rear Trims with Top & Bottom Rubber Strip option provides connector safeguarding and integrated stacking capability. The Circulated Rubber Strip design protects corner and is ideal for smaller mobile cases. For larger equipment, the Front Handle offers convenient carrying and rear connector protection.
Designed for 19" components with guide rails or proprietary components with a mounting plate, RatiopacPRO Style caters to your specific requirements.
Details
Resources
Features
- Desktop case with protective frame design and rubber strips all around the frame, for even more protection
- Case for 19" components (guide rails) or proprietary components (mounting plate)
- To establish EMC-shielding, additional components need to be added to the enclosure
- Front side for front panel mounting without screws and rear side prepared for standard front panel mounting
- Perforated bottom cover for air-cooling
- No visible screws; cladding parts removable without tools
- For board depth 160 mm, 220 mm, 280 mm and 340 mm (depending on case depth)
Specifications
| Product Type | Case |
| Type | Case for Individual Electronic Components |
| Product Family | RatiopacPRO Style |
Catalog
Certification
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.