Skip to main content
Please Select Your Country/Language Preferences

interscale case Hover to magnify image or click to enlarge

Interscale Desktop Case, Perforated

Flexible desktop case with integrated EMC protection and perforated sides. Based on the nVent SCHROFF Interscale platform and developed in accordance with IEC 60297-3-109.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Aluminum; Steel
Type Desktop
Product Family Interscale
Protection Rating IP20
Color Code RAL 7016
Product Type Small Form Factor Case
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.