Front Panel, Flat, Unshielded, D-Sub Cutouts


Front Panel, Flat, Unshielded, D-Sub Cutouts
Flat front panel with cutout for D-Sub connectors. Unshielded version.
Details
Resources
Features
- Non-shielded version
- Al, 2.5 mm, front anodized, rear conductive
Specifications
Rack Height | 3U |
Rack Width | 4HP |
Material | Aluminum |
Finish | Anodized; Passivated |
Accessory Type | Front panel |
Product Type | Front Panel |
Type | Front Panel without Handle |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.