CompacPRO Rear Foot with Edge Protection
Hover to magnify image or click to enlarge
CompacPRO Rear Foot with Edge Protection
The rear foot / edge proctection can be used for the CompacPRO cases. The 35mm deep foot can be mounted on the rear side of the case.
Details
Resources
Features
- The 35mm deep foot can be mounted on the rear side of the case
Specifications
| Works With | Cases |
| Product Family | RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac |
| Product Type | Foot |
| Type | Foot |
| Material | Polyurethane |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.