AdvancedTCA Air Deflector Filler Panel


AdvancedTCA Air Deflector Filler Panel
Advanced TCA front panels cover empty slots in a system. The additional air baffle blocks and guide the air in the right direction.
Details
Resources
Features
- Front panels cover empty slots in a system, 8 U, 6 HP
Specifications
Rack Width | 6HP |
Height (H) | 350.78mm |
Product Family | AdvancedTCA |
Type | Front Panel |
Product Type | Front Panel |
Works With | Systems |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.