Universal Busbar Support, WO60
Hover to magnify image or click to enlarge
Universal Busbar Support, WO60
Busbar support that enables creation of a safe and easy to use system with 60 mm distance between busbar systems.
Industry Standards
GL
DNV-GL
Details
Benefits
Resources
Features
- Description: Universal busbar support 3/4-Pole with internal screw holes, delivered without end cover.
- Rated voltage: 690 V
- Rated frequency: 50/60 Hz
- Rated isolation voltage Ui: 1000 V
- Rated surge voltage Uimp: 8 kV
- Approvals: GL, DNV GL
- Rated frequency: 50/60 Hz
- Rated isolation voltage Ui: 1000 V
- Rated surge voltage Uimp: 8 kV
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.