Mounting Plates Aluminium, MPAL
        
        Hover to magnify image or click to enlarge
      
        Mounting Plates Aluminium, MPAL
The aluminium mounting plate contributes to speeding up the assembly of the enclosure, since it can be machined easily and equipped with components before being mounted. Since it is made from aluminium, the mounting plate's resistance to corrosion is improved.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Aluminium mounting plate. Fixing bracket kit MPA06 to be ordered separately. For heavy loads in vibrating environments use mounting plate reinforcement profile MPR and MPE or MPEF brackets.
 - Material: 3 mm Aluminium Al Mg3.
 - Pack quantity: 1 piece.
 
Specifications
| Thickness | 0.12in | 
| Thickness | 3mm | 
| Material | Aluminum | 
| Finish | Mill | 
        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.