Digital Contact Sensor for Guardian Management Gateway
Hover to magnify image or click to enlarge
Digital Contact Sensor for Guardian Management Gateway
External sensor monitoring digital inputs/outputs with 2 RJ45 connectors. Up to 16 sensors can be daisy chained over patch cables and connected to one Guardian Management Port.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- External sensor for the Guardian Management Gateway
- A port is capable of monitoring up to 16 sensor devices with a total cable length of 40 meters
- If an nVent SCHROFF Guardian sensor is connected, it appears in the web interface with type and serial number
- Metal housing
- Easy Mounting
- 2 x RJ 45 connection
- Easy daisy chain with CAT6 patch cable (or higher shielding)
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.