Front Fixation 19-inch Shelf, MTR
        
        Hover to magnify image or click to enlarge
      
        Front Fixation 19-inch Shelf, MTR
This shelf for 19" profiles can be adjusted in height and provides further mounting possibilities. It has ventilation openings to ensure for proper air circulation within the enclosure.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: For front mounting. The tray can be adjusted towards front or rear. Ventilation openings.
 - Additional information: Can be used with swing frames.
 - Material: 1.8 mm steel.
 - Finish: RAL 7035.
 - Pack quantity: 1 complete kit with mounting material.
 - Max. loading: 150N
 
Specifications
| Thickness | 0.07in | 
| Thickness | 1.8mm | 
| Color | Light Gray | 
| Color Code | RAL 7035 | 
| Material | Steel | 
| Finish | Zinc Plated | 
        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.