Crossboard Adapter Slim, WOCB
        
        Hover to magnify image or click to enlarge
      
        Crossboard Adapter Slim, WOCB
CrossBoard adapter with fuse-carrier 16 A. Makes mounting of measuring and mounting realays easy.
Industry Standards
UL
IEC
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Description: 3 pole adapter, 16 A. One fixed mounting rail, with fuse-carrier 10 × 38 / Class CC. With cables 2.5 mm².
 - Rated voltage: 690 V
 - Rated current: 16 A
 - Power dissipation at 80% load: 2.6 W
 - Dimensions: 22.5 × 160 × 85 mm
 - Pack quantity: 1 pc.
 - Approvals: IEC,UL
 
Specifications
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.