Stamped Steel Flange Adapter, 19-32mm Flange, Hot-Dip Galvanized
Hover to magnify image or click to enlarge
Stamped Steel Flange Adapter, 19-32mm Flange, Hot-Dip Galvanized
Catalog#: CSBS2HDN
This code-compliant Structural Attachment is part of the nVent CADDY line of innovative rigid bracing system, designed to provide superior performance and meet the highest seismic load requirements. Its innovative design allows quick and easy installation onto both top or bottom flange of a wide range of steel I-Beams. Its snap-off bolts make inspection of seismic sway braces simple.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Video
Additional Product Details
Features
- Installs on top or bottom flange of I-beams or bar joists
- Low profile easily fits between metal deck and steel structure
- Thumb spring retainer allows for ease of positioning
- Available pre-assembled to the Universal Structural Bracket, eliminating field assembly
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- Meets NFPA® 13 as pre-qualified for seismic applications
- FM® Specification Tested
Specifications
PRODUCT ATTRIBUTES
| FM Loads | ||||||||
| Part Number | Horizontal Capacity per Installation Angle from Vertical | |||||||
| Perpendicular to Structure | Parallel to Structure | |||||||
| 30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | 30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | |
| CSBS1xxx | 3780 N | 7910 N | 12320 N | 12630 N | 3910 N | 6360 N | 8980 N | 10720 N |
| CSBS2xxx | 5420 N | 9510 N | 11470 N | 12760 N | 4890 N | 8090 N | 9740 N | 11920 N |

Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.