Standard Filter Mat IP54, EFM
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Standard Filter Mat IP54, EFM
Ready to use filter mat, to replace used filters within filter fans, and exhaust filters, to ensure that the enclosure's cooling capacity and protection degree is maintained.
Industry Standards
CE
UKCA
EAC
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                                              
Features
- Description: To replace the standard filter supplied with the filter fans EF and the exhaust filters EFA. It is recommended to replace the filter each year or sooner depending on the environment.
- Temperature range: -40 °C to +55 °C.
- Pack quantity: 5 pieces.
- To replace the standard filter supplied with the filter fans EF and the exhaust filters EFA
- It is recommended to replace the filter each year or sooner depending on the environment
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.