Cable to Cable
        
        Hover to magnify image or click to enlarge
      
        Cable to Cable
nVent ERICO Cadweld graphite molds are designed and engineered for thousands of connection styles and conductor combinations.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
      
    
              
            
        
      
  
  
      
    
              
            
        
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Forms a permanent, low resistance connection
 - Provides a molecular bond
 - nVent ERICO Cadweld Exothermic Connections are rated with the same current capacity as the conductor
 - Portable installation equipment with no external source of power required
 - Installers can be easily trained to make nVent ERICO Cadweld Exothermic Connections
 - Connections can be visually inspected
 
Specifications
| XX-X-XX-XX-L-M-W | ||
| XX | Mold Family | |
| X | Price Key | |
| XX | Conductor Code 1 | |
| XX | Conductor Code 2 | |
| L* | Split Crucible | 
      Crucible section is split on molds designed with horizontal opening for easier cleaning
       | 
  
| M* | Mold Only | |
| W* | Wear Plates | 
      Reduce mechanical abrasion of molds at cable entry points
       | 
  
* Empty if none
Brochure
Installation Manual / Instruction Sheet
Certifications
        DoC, ERICO Cadweld 
      
      
              
          English
        
      
          
      EN IEC 62561-1:2017
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.