Busbar Adapter 63A With Cables, WO60
Hover to magnify image or click to enlarge
Busbar Adapter 63A With Cables, WO60
Busbar adapter with one mounting rail, pre-fitted with cables 10 mm².
Industry Standards
UL
CSA
GL
Details
Benefits
Resources
Features
- Description: Busbar adapter 63 A. With one adjustable mounting rail. With cables 10 mm².
- Rated voltage: 690 V
- Rated current: 63 A
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 4.4 W
- Poles: 3-pole
- Pack quantity: 1 pc.
- Approvals: CSA, UL, GL
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.