Surge Protection
Products | 81 results (200 items)

TSG-SRF Replacement Secondary Module

Replacement Module for UTB, Single Pair
          Multi-stage protection and fine over-voltage protection helps ensure lowest residual surge voltages reach sensitive equipment.
        

Compact TDX Panel Protector, 50 kA
          Compact panel surge protector, 50 kA.
        

PVT1 Photovoltaic Surge Protection Class I+II
          Uniquely designed for protection of centralized solar inverters on the DC input side and string boxes.
        

DT2 DIN Rail Surge Protection Class II, 1+0 Mode
          DT2 DIN Rail Surge Protection Class II, 1+0 Mode.
        

Electronic Track Signal Protector

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 1+0 Mode
          DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.
        

Service Entrance Suppressor(F), 160 kA
          Economical primary surge protection with surge filter suitable for point-of-entry facility protection.
        

EDT2 Enhanced DIN Rail Surge Protection Class II, 1+0 Mode
          The EDT2 1+0 Mode Enhanced Transient Discriminating Surge Protective Devices provide reliable protection against voltage transients within the IEC Class II and UL Type 1CA environments.
        

Surge Reduction Filter N-Series, Single Phase
          High-performance protection incorporating Spark Gap and Transient Discriminating (TD) technologies.
        

Transient Surge Filter
          The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.
        

DT Panel Protector (B), 120 kA
          DTX120 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.