Skip to main content

Please Select Your Country/Language Preferences

swiss socket strip Hover to magnify image or click to enlarge

Socket Strip, Swiss

Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with Swiss outlets.

Read more Read less
  • RoHS
  • EAC
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Length 438.5mm
Material Aluminum; Polyamide
Color Grey
Product Type Socket Strip
Data Copied
Metric   |   Imperial
Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us