Filter by
Filter applied:
0
Clear filters
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Current Rating
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Nominal Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
- Rack Units
- Metering Type
Products | 316 results (2229 items)

SBLL-250 Lug-to-Lug Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Catalog NumberItem NameAdd to Quote action
Power Terminal, Lug-to-Lug, 250 A

nVent ERIFLEX FleXbus Conductor with Rodent and Termite Repellent
nVent ERIFLEX FleXbus Conductor is ready-to-use from one side with direct connection to busbar or circuit-breaker palm. This special version include Rodent & Termite Repellent.
Catalog NumberItem NameAdd to Quote action
FleXbus Conductor Rep, 1.984 in². 393.7" x 1.97" x 1.97" x 0.98" x 125.22 lb
FleXbus Conductor Rep, 1.984 in² .433.07'' x 1.97" x 1.97" x 0.98" x 137.75 lb
FleXbus Conductor Rep, 1.984 in² .472.44'' x 1.97" x 1.97" x 0.98" x 150.31 lb
FleXbus Conductor Rep, 1.984 in² .511.81'' x 1.97" x 1.97" x 0.98" x 162.88 lb
FleXbus Conductor Rep, 1.984 in² .551.18'' x 1.97" x 1.97" x 0.98" x 175.44 lb
FleXbus Conductor Rep, 1.984 in² .590.55'' x 1.97" x 1.97" x 0.98" x 188 lb
FleXbus Conductor Rep, 1.984 in². 78.74" x 1.97" x 1.97" x 0.98" x 25.13 lb
FleXbus Conductor Rep, 1.984 in². 118.11" x 1.97" x 1.97" x 0.98" x 37.48 lb
FleXbus Conductor Rep, 1.984 in². 157.48" x 1.97" x 1.97" x 0.98" x 50.04 lb
FleXbus Conductor Rep, 1.984 in². 196.85" x 1.97" x 1.97" x 0.98" x 62.61 lb
FleXbus Conductor Rep, 1.984 in². 236.22" x 1.97" x 1.97" x 0.98" x 75.18 lb
FleXbus Conductor Rep, 1.984 in². 275.59" x 1.97" x 1.97" x 0.98" x 87.52 lb
FleXbus Conductor Rep, 1.984 in². 314.96" x 1.97" x 1.97" x 0.98" x 100.09 lb
FleXbus Conductor Rep, 1.488 in² .944.88'' x 1.97" x 1.97" x 0.98" x 238.03 lb
FleXbus Conductor Rep, 1.488 in² .984.25'' x 1.97" x 1.97" x 0.98" x 246.85 lb
FleXbus Conductor Rep, 1.488 in². 118.11" x 1.97" x 1.97" x 0.98" x 29.32 lb
FleXbus Conductor Rep, 1.488 in². 157.48" x 1.97" x 1.97" x 0.98" x 39.24 lb
FleXbus Conductor Rep, 1.488 in². 196.85" x 1.97" x 1.97" x 0.98" x 48.94 lb
FleXbus Conductor Rep, 1.488 in². 236.22" x 1.97" x 1.97" x 0.98" x 58.86 lb
FleXbus Conductor Rep, 1.488 in². 275.59" x 1.97" x 1.97" x 0.98" x 68.56 lb
FleXbus Conductor Rep, 1.488 in². 314.96" x 1.97" x 1.97" x 0.98" x 78.48 lb
FleXbus Conductor Rep, 1.488 in². 354.33" x 1.97" x 1.97" x 0.98" x 88.18 lb
FleXbus Conductor Rep, 0.992 in² .866.14'' x 0.98" x 0.98" x 0.49" x 144.36 lb
FleXbus Conductor Rep, 0.992 in² .905.51'' x 0.98" x 0.98" x 0.49" x 150.97 lb
FleXbus Conductor Rep, 0.992 in² .944.88'' x 0.98" x 0.98" x 0.49" x 157.59 lb
FleXbus Conductor Rep, 0.992 in² .984.25'' x 0.98" x 0.98" x 0.49" x 164.2 lb
FleXbus Conductor Rep, 0.992 in². 118.11" x 0.98" x 0.98" x 0.49" x 19.4 lb
FleXbus Conductor Rep, 0.992 in². 157.48" x 0.98" x 0.98" x 0.49" x 26.01 lb
FleXbus Conductor Rep, 0.992 in². 196.85" x 0.98" x 0.98" x 0.49" x 32.41 lb
FleXbus Conductor Rep, 0.992 in². 236.22" x 0.98" x 0.98" x 0.49" x 39.02 lb
FleXbus Conductor Rep, 0.992 in². 275.59" x 0.98" x 0.98" x 0.49" x 45.42 lb
FleXbus Conductor Rep, 0.992 in². 314.96" x 0.98" x 0.98" x 0.49" x 52.03 lb
FleXbus Conductor Rep, 0.992 in². 354.33" x 0.98" x 0.98" x 0.49" x 58.42 lb
FleXbus Conductor Rep, 1.24 in². 393.7" x 1.97" x 1.97" x 0.98" x 81.84 lb
FleXbus Conductor Rep, 1.24 in², 433" x 1.97" x 1.97" x 0.98" x 90.02 lb
FleXbus Conductor Rep, 1.24 in². 472" x 1.97" x 1.97" x 0.98" x 98.21 lb
FleXbus Conductor Rep, 1.24 in². 511" x 1.97" x 1.97" x 0.98" x 106.39 lb
FleXbus Conductor Rep, 1.24 in². 551" x 1.97" x 1.97" x 0.98" x 114.58 lb
FleXbus Conductor Rep, 1.24 in². 590" x 1.97" x 1.97" x 0.98" x 122.76 lb
FleXbus Conductor Rep, 1.24 in². 629" x 1.97" x 1.97" x 0.98" x 130.94 lb
FleXbus Conductor Rep, 1.24 in². 669" x 1.97" x 1.97" x 0.98" x 139.13 lb
FleXbus Conductor Rep, 1.24 in². 708" x 1.97" x 1.97" x 0.98" x 147.31 lb
FleXbus Conductor Rep, 1.24 in². 748" x 1.97" x 1.97" x 0.98" x 155.5 lb
FleXbus Conductor Rep, 1.24 in². 78.74" x 1.97" x 1.97" x 0.98" x 16.37 lb
FleXbus Conductor Rep, 1.24 in². 787" x 1.97" x 1.97" x 0.98" x 163.68 lb
FleXbus Conductor Rep, 1.24 in². 826" x 1.97" x 1.97" x 0.98" x 171.86 lb
FleXbus Conductor Rep, 1.24 in². 866" x 1.97" x 1.97" x 0.98" x 180.05 lb
FleXbus Conductor Rep, 1.24 in². 905" x 1.97" x 1.97" x 0.98" x 188.23 lb
FleXbus Conductor Rep, 1.24 in². 944" x 1.97" x 1.97" x 0.98" x 196.45 lb
FleXbus Conductor Rep, 1.24 in². 984" x 1.97" x 1.97" x 0.98" x 204.6 lb
FleXbus Conductor Rep, 1.24 in². 118.11" x 1.97" x 1.97" x 0.98" x 24.55 lb
FleXbus Conductor Rep, 1.24 in². 157.48" x 1.97" x 1.97" x 0.98" x 32.74 lb
FleXbus Conductor Rep, 1.24 in². 196.85" x 1.97" x 1.97" x 0.98" x 40.92 lb
FleXbus Conductor Rep, 1.24 in². 236.22" x 1.97" x 1.97" x 0.98" x 49.10 lb
FleXbus Conductor Rep, 1.24 in². 275.59" x 1.97" x 1.97" x 0.98" x 57.29 lb
FleXbus Conductor Rep, 1.24 in². 314.96" x 1.97" x 1.97" x 0.98" x 65.47 lb
FleXbus Conductor Rep, 1.24 in². 354.33" x 1.97" x 1.97" x 0.98" x 73.66 lb
FleXbus Conductor Rep, 1.488 in². 393.7" x 1.97" x 1.97" x 0.98" x 98.11 lb
FleXbus Conductor Rep, 1.488 in² .433.07'' x 1.97" x 1.97" x 0.98" x 108 lb
FleXbus Conductor Rep, 1.488 in² .472.44'' x 1.97" x 1.97" x 0.98" x 117.91 lb
FleXbus Conductor Rep, 1.488 in² .511.81'' x 1.97" x 1.97" x 0.98" x 127.83 lb
FleXbus Conductor Rep, 1.488 in² .551.18'' x 1.97" x 1.97" x 0.98" x 137.75 lb
FleXbus Conductor Rep, 1.488 in² .590.55'' x 1.97" x 1.97" x 0.98" x 147.67 lb
FleXbus Conductor Rep, 1.488 in² .629.92'' x 1.97" x 1.97" x 0.98" x 157.59 lb
FleXbus Conductor Rep, 1.488 in² .669.29'' x 1.97" x 1.97" x 0.98" x 167.5 lb
FleXbus Conductor Rep, 1.488 in² .708.66'' x 1.97" x 1.97" x 0.98" x 177.42 lb
FleXbus Conductor Rep, 1.488 in² .748.03'' x 1.97" x 1.97" x 0.98" x 187.34 lb
FleXbus Conductor Rep, 1.488 in². 78.74" x 1.97" x 1.97" x 0.98" x 19.62 lb
FleXbus Conductor Rep, 1.488 in² .787.4'' x 1.97" x 1.97" x 0.98" x 197.26 lb
FleXbus Conductor Rep, 1.488 in² .826.77'' x 1.97" x 1.97" x 0.98" x 207.18 lb
FleXbus Conductor Rep, 1.488 in² .866.14'' x 1.97" x 1.97" x 0.98" x 217.09 lb
FleXbus Conductor Rep, 1.488 in² .905.51'' x 1.97" x 1.97" x 0.98" x 227.01 lb
FleXbus Conductor Rep, 1.984 in². 354.33" x 1.97" x 1.97" x 0.98" x 112.66 lb
FleXbus Conductor Rep, 2.806 in². 393.7" x 1.97" x 1.97" x 0.98" x 170.64 lb
FleXbus Conductor Rep, 2.806 in² .433.07'' x 1.97" x 1.97" x 0.98" x 187.78 lb
FleXbus Conductor Rep, 2.806 in² .472.44'' x 1.97" x 1.97" x 0.98" x 204.97 lb
FleXbus Conductor Rep, 2.806 in² .511.81'' x 1.97" x 1.97" x 0.98" x 222.6 lb
FleXbus Conductor Rep, 2.806 in² .551.18'' x 1.97" x 1.97" x 0.98" x 240.24 lb
FleXbus Conductor Rep, 2.806 in² .590.55'' x 1.97" x 1.97" x 0.98" x 255.66 lb
FleXbus Conductor Rep, 2.806 in². 78.74" x 1.97" x 1.97" x 0.98" x 34.17 lb
FleXbus Conductor Rep, 2.806 in². 118.11" x 1.97" x 1.97" x 0.98" x 51.15 lb
FleXbus Conductor Rep, 2.806 in². 157.48" x 1.97" x 1.97" x 0.98" x 68.34 lb
FleXbus Conductor Rep, 2.806 in². 196.85" x 1.97" x 1.97" x 0.98" x 85.32 lb
FleXbus Conductor Rep, 2.806 in². 236.22" x 1.97" x 1.97" x 0.98" x 102.29 lb
FleXbus Conductor Rep, 2.806 in². 275.59" x 1.97" x 1.97" x 0.98" x 119.49 lb
FleXbus Conductor Rep, 2.806 in². 314.96" x 1.97" x 1.97" x 0.98" x 136.47 lb
FleXbus Conductor Rep, 2.806 in². 354.33" x 1.97" x 1.97" x 0.98" x 153.66 lb
FleXbus Conductor Rep, 0.341 in². 393.7" x 0.98" x 0.49" x 28 lb
FleXbus Conductor Rep, 0.341 in² .433.07'' x 0.98" x 0.49" x 30.86 lb
FleXbus Conductor Rep, 0.341 in² .472.44'' x 0.98" x 0.49" x 33.72 lb
FleXbus Conductor Rep, 0.341 in² .511.81'' x 0.98" x 0.49" x 36.59 lb
FleXbus Conductor Rep, 0.341 in² .551.18'' x 0.98" x 0.49" x 39.45 lb
FleXbus Conductor Rep, 0.341 in² .590.55'' x 0.98" x 0.49" x 42.32 lb
FleXbus Conductor Rep, 0.341 in² .629.92'' x 0.98" x 0.49" x 45.18 lb
FleXbus Conductor Rep, 0.341 in² .669.29'' x 0.98" x 0.49" x 48.05 lb
FleXbus Conductor Rep, 0.341 in² .708.66'' x 0.98" x 0.49" x 50.91 lb
FleXbus Conductor Rep, 0.341 in² .748.03'' x 0.98" x 0.49" x 53.78 lb
FleXbus Conductor Rep, 0.341 in². 78.74" x 0.98" x 0.49" x 5.51 lb
FleXbus Conductor Rep, 0.341 in² .787.4'' x 0.98" x 0.49" x 56.64 lb
FleXbus Conductor Rep, 0.341 in² .826.77'' x 0.98" x 0.49" x 59.51 lb
FleXbus Conductor Rep, 0.341 in² .866.14'' x 0.98" x 0.49" x 62.37 lb
FleXbus Conductor Rep, 0.341 in² .905.51'' x 0.98" x 0.49" x 65.24 lb
FleXbus Conductor Rep, 0.341 in² .944.88'' x 0.98" x 0.49" x 68.1 lb
FleXbus Conductor Rep, 0.341 in² .984.25'' x 0.98" x 0.49" x 70.97 lb
FleXbus Conductor Rep, 0.341 in². 118.11" x 0.98" x 0.49" x 8.38 lb
FleXbus Conductor Rep, 0.341 in². 157.48" x 0.98" x 0.49" x 11.24 lb
FleXbus Conductor Rep, 0.341 in². 196.85" x 0.98" x 0.49" x 13.89 lb
FleXbus Conductor Rep, 0.341 in². 236.22" x 0.98" x 0.49" x 16.76 lb
FleXbus Conductor Rep, 0.341 in². 275.59" x 0.98" x 0.49" x 19.62 lb
FleXbus Conductor Rep, 0.341 in². 314.96" x 0.98" x 0.49" x 22.27 lb
FleXbus Conductor Rep, 0.341 in². 354.33" x 0.98" x 0.49" x 25.13 lb
FleXbus Conductor Rep, 0.558 in². 393.7" x 0.98" x 0.49" x 40.57 lb
FleXbus Conductor Rep, 0.558 in² .433.07'' x 0.98" x 0.49" x 44.74 lb
FleXbus Conductor Rep, 0.558 in² .472.44'' x 0.98" x 0.49" x 48.93 lb
FleXbus Conductor Rep, 0.558 in² .511.81'' x 0.98" x 0.49" x 53.12 lb
FleXbus Conductor Rep, 0.558 in² .551.18'' x 0.98" x 0.49" x 57.3 lb
FleXbus Conductor Rep, 0.558 in² .590.55'' x 0.98" x 0.49" x 61.49 lb
FleXbus Conductor Rep, 0.558 in² .629.92'' x 0.98" x 0.49" x 65.68 lb
FleXbus Conductor Rep, 0.558 in² .669.29'' x 0.98" x 0.49" x 69.87 lb
FleXbus Conductor Rep, 0.558 in² .708.66'' x 0.98" x 0.49" x 74.05 lb
FleXbus Conductor Rep, 0.558 in² .748.03'' x 0.98" x 0.49" x 78.24 lb
FleXbus Conductor Rep, 0.558 in². 78.74" x 0.98" x 0.49" x 8.16 lb
FleXbus Conductor Rep, 0.558 in² .787.4'' x 0.98" x 0.49" x 82.43 lb
FleXbus Conductor Rep, 0.558 in² .826.77'' x 0.98" x 0.49" x 86.62 lb
FleXbus Conductor Rep, 0.558 in² .866.14'' x 0.98" x 0.49" x 90.8 lb
FleXbus Conductor Rep, 0.558 in² .905.51'' x 0.98" x 0.49" x 94.99 lb
FleXbus Conductor Rep, 0.558 in² .944.88'' x 0.98" x 0.49" x 99.18 lb
FleXbus Conductor Rep, 0.558 in² .984.25'' x 0.98" x 0.49" x 103.37 lb
FleXbus Conductor Rep, 0.558 in². 118.11" x 0.98" x 0.49" x 12.13 lb
FleXbus Conductor Rep, 0.558 in². 157.48" x 0.98" x 0.49" x 16.09 lb
FleXbus Conductor Rep, 0.558 in². 196.85" x 0.98" x 0.49" x 20.28 lb
FleXbus Conductor Rep, 0.558 in². 236.22" x 0.98" x 0.49" x 24.25 lb
FleXbus Conductor Rep, 0.558 in². 275.59" x 0.98" x 0.49" x 28.44 lb
FleXbus Conductor Rep, 0.558 in². 314.96" x 0.98" x 0.49" x 32.41 lb
FleXbus Conductor Rep, 0.558 in². 354.33" x 0.98" x 0.49" x 36.38 lb
FleXbus Conductor Rep, 0.845 in². 393.7" x 0.98" x 0.49" x 56.88 lb
FleXbus Conductor Rep, 0.845 in² .433.07'' x 0.98" x 0.49" x 62.59 lb
FleXbus Conductor Rep, 0.845 in² .472.44'' x 0.98" x 0.49" x 68.32 lb
FleXbus Conductor Rep, 0.845 in² .511.81'' x 0.98" x 0.49" x 74.05 lb
FleXbus Conductor Rep, 0.845 in² .551.18'' x 0.98" x 0.49" x 79.78 lb
FleXbus Conductor Rep, 0.845 in² .590.55'' x 0.98" x 0.49" x 85.52 lb
FleXbus Conductor Rep, 0.845 in² .629.92'' x 0.98" x 0.49" x 91.25 lb
FleXbus Conductor Rep, 0.845 in² .669.29'' x 0.98" x 0.49" x 96.98 lb
FleXbus Conductor Rep, 0.845 in² .708.66'' x 0.98" x 0.49" x 102.71 lb
FleXbus Conductor Rep, 0.845 in² .748.03'' x 0.98" x 0.49" x 108.44 lb
FleXbus Conductor Rep, 0.845 in². 78.74" x 0.98" x 0.49" x 11.46 lb
FleXbus Conductor Rep, 0.845 in² .787.4'' x 0.98" x 0.49" x 114.17 lb
FleXbus Conductor Rep, 0.845 in² .826.77'' x 0.98" x 0.49" x 119.9 lb
FleXbus Conductor Rep, 0.845 in² .866.14'' x 0.98" x 0.49" x 125.63 lb
FleXbus Conductor Rep, 0.845 in² .905.51'' x 0.98" x 0.49" x 131.36 lb
FleXbus Conductor Rep, 0.845 in² .944.88'' x 0.98" x 0.49" x 137.09 lb
FleXbus Conductor Rep, 0.845 in² .984.25'' x 0.98" x 0.49" x 142.82 lb
FleXbus Conductor Rep, 0.845 in². 118.11" x 0.98" x 0.49" x 17.2 lb
FleXbus Conductor Rep, 0.845 in². 157.48" x 0.98" x 0.49" x 22.71 lb
FleXbus Conductor Rep, 0.845 in². 196.85" x 0.98" x 0.49" x 28.44 lb
FleXbus Conductor Rep, 0.845 in². 236.22" x 0.98" x 0.49" x 34.17 lb
FleXbus Conductor Rep, 0.845 in². 275.59" x 0.98" x 0.49" x 39.9 lb
FleXbus Conductor Rep, 0.845 in². 314.96" x 0.98" x 0.49" x 45.64 lb
FleXbus Conductor Rep, 0.845 in². 354.33" x 0.98" x 0.49" x 51.37 lb
FleXbus Conductor Rep, 0.992 in². 393.7" x 0.98" x 0.98" x 0.49" x 65.04 lb
FleXbus Conductor Rep, 0.992 in² .433.07'' x 0.98" x 0.98" x 0.49" x 71.63 lb
FleXbus Conductor Rep, 0.992 in² .472.44'' x 0.98" x 0.98" x 0.49" x 78.24 lb
FleXbus Conductor Rep, 0.992 in² .511.81'' x 0.98" x 0.98" x 0.49" x 84.85 lb
FleXbus Conductor Rep, 0.992 in² .551.18'' x 0.98" x 0.98" x 0.49" x 91.47 lb
FleXbus Conductor Rep, 0.992 in² .590.55'' x 0.98" x 0.98" x 0.49" x 98.08 lb
FleXbus Conductor Rep, 0.992 in² .629.92'' x 0.98" x 0.98" x 0.49" x 104.69 lb
FleXbus Conductor Rep, 0.992 in² .669.29'' x 0.98" x 0.98" x 0.49" x 111.3 lb
FleXbus Conductor Rep, 0.992 in² .708.66'' x 0.98" x 0.98" x 0.49" x 117.91 lb
FleXbus Conductor Rep, 0.992 in² .748.03'' x 0.98" x 0.98" x 0.49" x 124.53 lb
FleXbus Conductor Rep, 0.992 in². 78.74" x 0.98" x 0.98" x 0.49" x 13.01 lb
FleXbus Conductor Rep, 0.992 in² .787.4'' x 0.98" x 0.98" x 0.49" x 131.14 lb
FleXbus Conductor Rep, 0.992 in² .826.77'' x 0.98" x 0.98" x 0.49" x 137.75 lb

nVent ERIFLEX FleXbus Aluminum Perforated Profile
nVent ERIFLEX FleXbus Aluminum Perforated Profile is designed for use with the nVent ERIFLEX FleXbus Support Kit. Punched holes in the aluminum profile allow the support to be fixed directly to the wall, ceiling, or cable tray.
Catalog NumberItem NameAdd to Quote action
FleXbus Aluminum Perforated Profile

BD Two Pole Distribution Block, 80/100 A
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..
Catalog NumberItem NameAdd to Quote action
Two Pole Distribution Block, 80/100 A, 1 Line Side & 6 Load Side Connections
Two Pole Distribution Block, 80/100 A, 2 Line Side & 13 Load Side Connections

ISO-TP Low Voltage Male/Female Insulators
Low voltage electrical insulator.
Catalog NumberItem NameAdd to Quote action
Low Voltage Male/Female Insulators, 1.181"
Low Voltage Male/Female Insulators, 1.575"
Low Voltage Male/Female Insulators, 1.969"
Low Voltage Male/Female Insulators, 2.362"

SBLL-500 Lug-to-Lug Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Catalog NumberItem NameAdd to Quote action
Power Terminal, Lug-to-Lug, 500 A

nVent ERIFLEX FleXbus Support Kit on Edge 3 Poles
nVent ERIFLEX FleXbus Support Kit on Edge 3 Poles is designed to support nVent ERIFLEX FleXbus Conductors. When used with the aluminum perforated profile, it allows conductors to be installed side-by-side or on top.
Catalog NumberItem NameAdd to Quote action
FleXbus Support Kit on Edge 3 Poles, 3.937" x 6.654"
FleXbus Support Kit on Edge 3 Poles, 3.445" x 4.685"

nVent ERIFLEX FleXbus Extender Type 2 Flat and Plain
nVent ERIFLEX FleXbus Extender Type 2 Flat and Plain is an optional tool which provides more connection possibilities for the nVent ERIFLEX FleXbus Connector.
Catalog NumberItem NameAdd to Quote action
FleXbus Extender Type 2 Flat and Plain, 960 mm², 1280 mm², 1810 mm²
FleXbus Extender Type 2 Flat and Plain, 220 mm², 360 mm², 545 mm²
FleXbus Extender Type 2 Flat and Plain, 640 mm²

nVent ERIFLEX FleXbus Transformer Cover IP2X for 2 Conductors per Phase
nVent ERIFLEX FleXbus Transformer Cover IP2X for 2 Conductors per Phase is used if the power supply is not equipped with its own cover. Typically used for applications that require a power supply range of 2000 to 3150kVA.
Catalog NumberItem NameAdd to Quote action
FleXbus Transformer Cover IP2X for 2 Conductors per Phase

SBLT-350 Lug-to-Tunnel Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Catalog NumberItem NameAdd to Quote action
Power Terminal, Lug-to-Tunnel, 350 A

nVent ERIFLEX FleXbus HCBC Plate
nVent ERIFLEX FleXbus HCBC Plate is a tinned rigid copper part used to provide a strong electrical contact and maintain braid expansion during compression. It allows the nVent ERIFLEX FleXbus Conductor insulation to overlap on the connection palm.
Catalog NumberItem NameAdd to Quote action
FleXbus HCBC Plate, 3.937" x 1.614"
FleXbus HCBC Plate, 1.969" x 1.26"

nVent ERIFLEX FleXbus Firestop Block FBB
nVent ERIFLEX FleXbus Firestop Block FBB (EN or UL) is a block-shaped, elastic product consisting of polyurethane and intumescent fire-protection additives. It is used to fill large, empty areas and can be easily cut to adapt to any size or layout.
Catalog NumberItem NameAdd to Quote action
FleXbus Firestop Block FBB, 5.669", DIN 4102 (B2) Flammability Rating
FleXbus Firestop Block FBB, 5.118"