Filter by
Filter applied:
0
Clear filters
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Current Rating
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Nominal Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
- Rack Units
- Metering Type
Products | 316 results (2229 items)

TR Four Pole Distribution Block, 125 A
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.
Catalog NumberItem NameAdd to Quote action
Four Pole Distrib. Block with Threaded Bars, 125 A

SBLT-250 Lug-to-Tunnel Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Catalog NumberItem NameAdd to Quote action
Power Terminal, Lug-to-Tunnel, 250 A

Single Pole Distribution Block
Primary device for easy assembly between a wide range of conductors to perform electrical power distribution.
Catalog NumberItem NameAdd to Quote action
Single Pole Dist. Block, 255 A UL/CSA, Cable Line, 11 Cables Load, Copper
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 12 Cables Load, Copper
Single Pole Dist. Block, 400 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Single Pole Dist. Block,400 A UL/CSA, 2 Cables Line, 12 Cables Load, Copper
Single Pole Dist. Block, 335 A UL/CSA, Cable Line, 11 Cables Load, Copper
Single Pole Dist. Block, 85 A UL/CSA, Cable Line, 6 Cables Load, Copper
Single Pole Dist. Block, 255 A UL/CSA, Flat Cond. Line, 6 Cables Load, Copper
Single Pole Dist. Block, 335 A UL/CSA, Flat Cond. Line, 11 Cables Load, Copper
Single Pole Dist. Block, 500 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 670 A UL/CSA, Flat Cond. Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 475 A UL/CSA, Flat Cond. Line, 6 Cables Load, Aluminum
Single Pole Dist. Block, 840 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum
Single Pole Dist. Block, 490 A UL/CSA, Flat Cond. Line, 9 Cables Load, Aluminum
Single Pole Dist. Block, 150 A UL/CSA, Cable Line, 7 Cables Load, Copper
Single Pole Dist. Block, 200 A UL/CSA, Cable Line, 7 Cables Load, Copper
Single Pole Dist. Block, 760 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 670 A UL/CSA, 2 Cables Line, 12 Cables Load, Aluminum
Single Pole Dist. Block, 950 A UL/CSA, 2 Cables Line, 9 Cables Load, Aluminum
Single Pole Dist. Block, 380 A UL/CSA, Cable Line, 6 Cables Load, Aluminum
Single Pole Dist. Block, 420 A UL/CSA, Cable Line, 9 Cables Load, Aluminum

nVent ERIFLEX FleXbus HCBC Clamp
nVent ERIFLEX FleXbus HCBC Clamp is used to fix the nVent ERIFLEX FleXbus Conductor on the transformer or power supply palm, without drilling. Its rigid design assures even contact pressure and is ideal for on-site modifications.
Catalog NumberItem NameAdd to Quote action
FleXbus HCBC Clamp, 3.937" x 6.299"
FleXbus HCBC Clamp, 4.724" x 7.087"
FleXbus HCBC Clamp, 6.299" x 8.661"
FleXbus HCBC Clamp, 2.48" x 4.843"
FleXbus HCBC Clamp, 3.15" x 5.512"

nVent ERIFLEX FleXbus Foam Barrier FBS
nVent ERIFLEX FleXbus Foam Barrier FBS is a two-component, expanding polyurethane sealant that stops smoke and fire. It is used to seal component openings, openings with many penetrating elements, that are difficult to access or that are irregular.
Catalog NumberItem NameAdd to Quote action
FleXbus Foam Barrier FBS, 0.6 gal Max Volume Yield
FleXbus Foam Barrier FBS, 0.5 gal Max Volume Yield

nVent ERIFLEX FleXbus Stripper Cutter
nVent ERIFLEX FleXbus Stripper Cutter is designed for stripping nVent ERIFLEX FleXbus Conductor insulation without damaging the conductive multi-wire braid.
Catalog NumberItem NameAdd to Quote action
FleXbus Stripper Cutter

nVent ERIFLEX FleXbus Conductor
Catalog NumberItem NameAdd to Quote action
FleXbus Conductor, 1.24 in², 905" x 1.97" x 1.97" x 0.98" x 188.23 lb
FleXbus Conductor, 1.24 in², 944" x 1.97" x 1.97" x 0.98" x 196.45 lb
FleXbus Conductor, 1.24 in², 984" x 1.97" x 1.97" x 0.98" x 204.6 lb
FleXbus Conductor, 1.24 in², 118.11" x 1.97" x 1.97" x 0.98" x 24.55 lb
FleXbus Conductor, 1.24 in², 157.48" x 1.97" x 1.97" x 0.98" x 32.74 lb
FleXbus Conductor, 1.24 in², 196.85" x 1.97" x 1.97" x 0.98" x 40.92 lb
FleXbus Conductor, 1.24 in², 236.22" x 1.97" x 1.97" x 0.98" x 49.10 lb
FleXbus Conductor, 0.992 in², 157.48" x 0.98" x 0.98" x 0.49" x 26.01 lb
FleXbus Conductor, 0.992 in², 196.85" x 0.98" x 0.98" x 0.49" x 32.41 lb
FleXbus Conductor, 0.992 in², 236.22" x 0.98" x 0.98" x 0.49" x 39.02 lb
FleXbus Conductor, 0.992 in², 275.59" x 0.98" x 0.98" x 0.49" x 45.42 lb
FleXbus Conductor, 0.992 in², 314.96" x 0.98" x 0.98" x 0.49" x 52.03 lb
FleXbus Conductor, 0.992 in², 354.33" x 0.98" x 0.98" x 0.49" x 58.42 lb
FleXbus Conductor, 1.24 in², 393.7" x 1.97" x 1.97" x 0.98" x 81.84 lb
FleXbus Conductor, 1.24 in², 433" x 1.97" x 1.97" x 0.98" x 90.02 lb
FleXbus Conductor, 1.24 in², 472" x 1.97" x 1.97" x 0.98" x 98.21 lb
FleXbus Conductor, 1.24 in², 511" x 1.97" x 1.97" x 0.98" x 106.39 lb
FleXbus Conductor, 1.24 in², 551" x 1.97" x 1.97" x 0.98" x 114.58 lb
FleXbus Conductor, 1.24 in², 590" x 1.97" x 1.97" x 0.98" x 122.76 lb
FleXbus Conductor, 1.24 in², 629" x 1.97" x 1.97" x 0.98" x 130.94 lb
FleXbus Conductor, 1.24 in², 669" x 1.97" x 1.97" x 0.98" x 139.13 lb
FleXbus Conductor, 1.24 in², 708" x 1.97" x 1.97" x 0.98" x 147.31 lb
FleXbus Conductor, 1.24 in², 748" x 1.97" x 1.97" x 0.98" x 155.5 lb
FleXbus Conductor, 1.24 in², 78.74" x 1.97" x 1.97" x 0.98" x 16.37 lb
FleXbus Conductor, 1.24 in², 787" x 1.97" x 1.97" x 0.98" x 163.68 lb
FleXbus Conductor, 1.24 in², 826" x 1.97" x 1.97" x 0.98" x 171.86 lb
FleXbus Conductor, 1.24 in², 866" x 1.97" x 1.97" x 0.98" x 180.05 lb
FleXbus Conductor, 0,845 in² ,748,03'' x 0.98" x 0.49" x 108.44 lb
FleXbus Conductor, 0.845 in², 78.74" x 0.98" x 0.49" x 11.46 lb
FleXbus Conductor, 0,845 in² ,787,4'' x 0.98" x 0.49" x 114.17 lb
FleXbus Conductor, 0,845 in² ,826,77'' x 0.98" x 0.49" x 119.9 lb
FleXbus Conductor, 0,845 in² ,866,14'' x 0.98" x 0.49" x 125.63 lb
FleXbus Conductor, 0,845 in² ,905,51'' x 0.98" x 0.49" x 131.36 lb
FleXbus Conductor, 0,845 in² ,944,88'' x 0.98" x 0.49" x 137.09 lb
FleXbus Conductor, 0,845 in² ,984,25'' x 0.98" x 0.49" x 142.82 lb
FleXbus Conductor, 0.845 in², 118.11" x 0.98" x 0.49" x 17.2 lb
FleXbus Conductor, 0.845 in², 157.48" x 0.98" x 0.49" x 22.71 lb
FleXbus Conductor, 0.845 in², 196.85" x 0.98" x 0.49" x 28.44 lb
FleXbus Conductor, 0.845 in², 236.22" x 0.98" x 0.49" x 34.17 lb
FleXbus Conductor, 0.845 in², 275.59" x 0.98" x 0.49" x 39.9 lb
FleXbus Conductor, 0.845 in², 314.96" x 0.98" x 0.49" x 45.64 lb
FleXbus Conductor, 0.845 in², 354.33" x 0.98" x 0.49" x 51.37 lb
FleXbus Conductor, 0.992 in², 393.7" x 0.98" x 0.98" x 0.49" x 65.04 lb
FleXbus Conductor, 0,992 in² ,433,07'' x 0.98" x 0.98" x 0.49" x 71.63 lb
FleXbus Conductor, 0,992 in² ,472,44'' x 0.98" x 0.98" x 0.49" x 78.24 lb
FleXbus Conductor, 0,992 in² ,511,81'' x 0.98" x 0.98" x 0.49" x 84.85 lb
FleXbus Conductor, 0,992 in² ,551,18'' x 0.98" x 0.98" x 0.49" x 91.47 lb
FleXbus Conductor, 0,992 in² ,590,55'' x 0.98" x 0.98" x 0.49" x 98.08 lb
FleXbus Conductor, 0,992 in² ,629,92'' x 0.98" x 0.98" x 0.49" x 104.69 lb
FleXbus Conductor, 0,992 in² ,669,29'' x 0.98" x 0.98" x 0.49" x 111.3 lb
FleXbus Conductor, 0,992 in² ,708,66'' x 0.98" x 0.98" x 0.49" x 117.91 lb
FleXbus Conductor, 0,992 in² ,748,03'' x 0.98" x 0.98" x 0.49" x 124.53 lb
FleXbus Conductor, 0.992 in², 78.74" x 0.98" x 0.98" x 0.49" x 13.01 lb
FleXbus Conductor, 0,992 in² ,787,4'' x 0.98" x 0.98" x 0.49" x 131.14 lb
FleXbus Conductor, 0,992 in² ,826,77'' x 0.98" x 0.98" x 0.49" x 137.75 lb
FleXbus Conductor, 0,992 in² ,866,14'' x 0.98" x 0.98" x 0.49" x 144.36 lb
FleXbus Conductor, 0,992 in² ,905,51'' x 0.98" x 0.98" x 0.49" x 150.97 lb
FleXbus Conductor, 0,992 in² ,944,88'' x 0.98" x 0.98" x 0.49" x 157.59 lb
FleXbus Conductor, 0,992 in² ,984,25'' x 0.98" x 0.98" x 0.49" x 164.2 lb
FleXbus Conductor, 0.992 in², 118.11" x 0.98" x 0.98" x 0.49" x 19.4 lb
FleXbus Conductor, 1.24 in², 275.59" x 1.97" x 1.97" x 0.98" x 57.29 lb
FleXbus Conductor, 1.24 in², 314.96" x 1.97" x 1.97" x 0.98" x 65.47 lb
FleXbus Conductor, 1.24 in², 354.33" x 1.97" x 1.97" x 0.98" x 73.66 lb
FleXbus Conductor, 1.488 in², 393.7" x 1.97" x 1.97" x 0.98" x 98.11 lb
FleXbus Conductor, 1,488 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 108 lb
FleXbus Conductor, 1,488 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 117.91 lb
FleXbus Conductor, 1,488 in² ,511,81'' x 1.97" x 1.97" x 0.98" x 127.83 lb
FleXbus Conductor, 1,488 in² ,551,18'' x 1.97" x 1.97" x 0.98" x 137.75 lb
FleXbus Conductor, 1,488 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 147.67 lb
FleXbus Conductor, 1,488 in² ,629,92'' x 1.97" x 1.97" x 0.98" x 157.59 lb
FleXbus Conductor, 1,488 in² ,669,29'' x 1.97" x 1.97" x 0.98" x 167.5 lb
FleXbus Conductor, 1.984 in², 393.7" x 1.97" x 1.97" x 0.98" x 125.22 lb
FleXbus Conductor, 1,488 in² ,708,66'' x 1.97" x 1.97" x 0.98" x 177.42 lb
FleXbus Conductor, 1,488 in² ,748,03'' x 1.97" x 1.97" x 0.98" x 187.34 lb
FleXbus Conductor, 1.488 in², 78.74" x 1.97" x 1.97" x 0.98" x 19.62 lb
FleXbus Conductor, 1,488 in² ,787,4'' x 1.97" x 1.97" x 0.98" x 197.26 lb
FleXbus Conductor, 1,488 in² ,826,77'' x 1.97" x 1.97" x 0.98" x 207.18 lb
FleXbus Conductor, 1,488 in² ,866,14'' x 1.97" x 1.97" x 0.98" x 217.09 lb
FleXbus Conductor, 1,488 in² ,905,51'' x 1.97" x 1.97" x 0.98" x 227.01 lb
FleXbus Conductor, 1,488 in² ,944,88'' x 1.97" x 1.97" x 0.98" x 238.03 lb
FleXbus Conductor, 1,488 in² ,984,25'' x 1.97" x 1.97" x 0.98" x 246.85 lb
FleXbus Conductor, 1.488 in², 118.11" x 1.97" x 1.97" x 0.98" x 29.32 lb
FleXbus Conductor, 1,984 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 137.75 lb
FleXbus Conductor, 1,984 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 150.31 lb
FleXbus Conductor, 1,984 in² ,511,81'' x 1.97" x 1.97" x 0.98" x 162.88 lb
FleXbus Conductor, 1,984 in² ,551,18'' x 1.97" x 1.97" x 0.98" x 175.44 lb
FleXbus Conductor, 1,984 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 188 lb
FleXbus Conductor, 1.984 in², 78.74" x 1.97" x 1.97" x 0.98" x 25.13 lb
FleXbus Conductor, 1.984 in², 118.11" x 1.97" x 1.97" x 0.98" x 37.48 lb
FleXbus Conductor, 1.984 in², 157.48" x 1.97" x 1.97" x 0.98" x 50.04 lb
FleXbus Conductor, 1.984 in², 196.85" x 1.97" x 1.97" x 0.98" x 62.61 lb
FleXbus Conductor, 1.984 in², 236.22" x 1.97" x 1.97" x 0.98" x 75.18 lb
FleXbus Conductor, 0,558 in² ,748,03'' x 0.98" x 0.49" x 78.24 lb
FleXbus Conductor, 0.558 in², 78.74" x 0.98" x 0.49" x 8.16 lb
FleXbus Conductor, 0,558 in² ,787,4'' x 0.98" x 0.49" x 82.43 lb
FleXbus Conductor, 0,558 in² ,826,77'' x 0.98" x 0.49" x 86.62 lb
FleXbus Conductor, 0,558 in² ,866,14'' x 0.98" x 0.49" x 90.8 lb
FleXbus Conductor, 0,558 in² ,905,51'' x 0.98" x 0.49" x 94.99 lb
FleXbus Conductor, 0,558 in² ,944,88'' x 0.98" x 0.49" x 99.18 lb
FleXbus Conductor, 0,558 in² ,984,25'' x 0.98" x 0.49" x 103.37 lb
FleXbus Conductor, 0.558 in², 118.11" x 0.98" x 0.49" x 12.13 lb
FleXbus Conductor, 0.558 in², 157.48" x 0.98" x 0.49" x 16.09 lb
FleXbus Conductor, 0.558 in², 196.85" x 0.98" x 0.49" x 20.28 lb
FleXbus Conductor, 0.558 in², 236.22" x 0.98" x 0.49" x 24.25 lb
FleXbus Conductor, 0.558 in², 275.59" x 0.98" x 0.49" x 28.44 lb
FleXbus Conductor, 0.558 in², 314.96" x 0.98" x 0.49" x 32.41 lb
FleXbus Conductor, 0.558 in², 354.33" x 0.98" x 0.49" x 36.38 lb
FleXbus Conductor, 0.845 in², 393.7" x 0.98" x 0.49" x 56.88 lb
FleXbus Conductor, 0,845 in² ,433,07'' x 0.98" x 0.49" x 62.59 lb
FleXbus Conductor, 0,845 in² ,472,44'' x 0.98" x 0.49" x 68.32 lb
FleXbus Conductor, 0,845 in² ,511,81'' x 0.98" x 0.49" x 74.05 lb
FleXbus Conductor, 0,845 in² ,551,18'' x 0.98" x 0.49" x 79.78 lb
FleXbus Conductor, 0,845 in² ,590,55'' x 0.98" x 0.49" x 85.52 lb
FleXbus Conductor, 0,845 in² ,629,92'' x 0.98" x 0.49" x 91.25 lb
FleXbus Conductor, 0,845 in² ,669,29'' x 0.98" x 0.49" x 96.98 lb
FleXbus Conductor, 0,845 in² ,708,66'' x 0.98" x 0.49" x 102.71 lb
FleXbus Conductor, 1.488 in², 157.48" x 1.97" x 1.97" x 0.98" x 39.24 lb
FleXbus Conductor, 1.488 in², 196.85" x 1.97" x 1.97" x 0.98" x 48.94 lb
FleXbus Conductor, 1.488 in², 236.22" x 1.97" x 1.97" x 0.98" x 58.86 lb
FleXbus Conductor, 1.488 in², 275.59" x 1.97" x 1.97" x 0.98" x 68.56 lb
FleXbus Conductor, 1.488 in², 314.96" x 1.97" x 1.97" x 0.98" x 78.48 lb
FleXbus Conductor, 1.488 in², 354.33" x 1.97" x 1.97" x 0.98" x 88.18 lb
FleXbus Conductor, 1.984 in², 275.59" x 1.97" x 1.97" x 0.98" x 87.52 lb
FleXbus Conductor, 1.984 in², 314.96" x 1.97" x 1.97" x 0.98" x 100.09 lb
FleXbus Conductor, 1.984 in², 354.33" x 1.97" x 1.97" x 0.98" x 112.66 lb
FleXbus Conductor, 2.806 in², 393.7" x 1.97" x 1.97" x 0.98" x 170.64 lb
FleXbus Conductor, 2,806 in² ,433,07'' x 1.97" x 1.97" x 0.98" x 187.78 lb
FleXbus Conductor, 2,806 in² ,472,44'' x 1.97" x 1.97" x 0.98" x 204.97 lb
FleXbus Conductor, 2,806 in² ,511,81'' x 1.97" x 1.97" x 0.98" x 222.6 lb
FleXbus Conductor, 2,806 in² ,551,18'' x 1.97" x 1.97" x 0.98" x 240.24 lb
FleXbus Conductor, 2,806 in² ,590,55'' x 1.97" x 1.97" x 0.98" x 255.66 lb
FleXbus Conductor, 2.806 in², 78.74" x 1.97" x 1.97" x 0.98" x 34.17 lb
FleXbus Conductor, 2.806 in², 118.11" x 1.97" x 1.97" x 0.98" x 51.15 lb
FleXbus Conductor, 2.806 in², 157.48" x 1.97" x 1.97" x 0.98" x 68.34 lb
FleXbus Conductor, 2.806 in², 196.85" x 1.97" x 1.97" x 0.98" x 85.32 lb
FleXbus Conductor, 2.806 in², 236.22" x 1.97" x 1.97" x 0.98" x 102.29 lb
FleXbus Conductor, 2.806 in², 275.59" x 1.97" x 1.97" x 0.98" x 119.49 lb
FleXbus Conductor, 2.806 in², 314.96" x 1.97" x 1.97" x 0.98" x 136.47 lb
FleXbus Conductor, 2.806 in², 354.33" x 1.97" x 1.97" x 0.98" x 153.66 lb
FleXbus Conductor, 0.341 in², 393.7" x 0.98" x 0.49" x 28 lb
FleXbus Conductor, 0,341 in² ,433,07'' x 0.98" x 0.49" x 30.86 lb
FleXbus Conductor, 0,341 in² ,472,44'' x 0.98" x 0.49" x 33.72 lb
FleXbus Conductor, 0,341 in² ,511,81'' x 0.98" x 0.49" x 36.59 lb
FleXbus Conductor, 0,341 in² ,551,18'' x 0.98" x 0.49" x 39.45 lb
FleXbus Conductor, 0,341 in² ,590,55'' x 0.98" x 0.49" x 42.32 lb
FleXbus Conductor, 0,341 in² ,629,92'' x 0.98" x 0.49" x 45.18 lb
FleXbus Conductor, 0,341 in² ,669,29'' x 0.98" x 0.49" x 48.05 lb
FleXbus Conductor, 0,341 in² ,708,66'' x 0.98" x 0.49" x 50.91 lb
FleXbus Conductor, 0,341 in² ,748,03'' x 0.98" x 0.49" x 53.78 lb
FleXbus Conductor, 0.341 in², 78.74" x 0.98" x 0.49" x 5.51 lb
FleXbus Conductor, 0,341 in² ,787,4'' x 0.98" x 0.49" x 56.64 lb
FleXbus Conductor, 0,341 in² ,826,77'' x 0.98" x 0.49" x 59.51 lb
FleXbus Conductor, 0,341 in² ,866,14'' x 0.98" x 0.49" x 62.37 lb
FleXbus Conductor, 0,341 in² ,905,51'' x 0.98" x 0.49" x 65.24 lb
FleXbus Conductor, 0,341 in² ,944,88'' x 0.98" x 0.49" x 68.1 lb
FleXbus Conductor, 0,341 in² ,984,25'' x 0.98" x 0.49" x 70.97 lb
FleXbus Conductor, 0.341 in², 118.11" x 0.98" x 0.49" x 8.38 lb
FleXbus Conductor, 0.341 in², 157.48" x 0.98" x 0.49" x 11.24 lb
FleXbus Conductor, 0.341 in², 196.85" x 0.98" x 0.49" x 13.89 lb
FleXbus Conductor, 0.341 in², 236.22" x 0.98" x 0.49" x 16.76 lb
FleXbus Conductor, 0.341 in², 275.59" x 0.98" x 0.49" x 19.62 lb
FleXbus Conductor, 0.341 in², 314.96" x 0.98" x 0.49" x 22.27 lb
FleXbus Conductor, 0.341 in², 354.33" x 0.98" x 0.49" x 25.13 lb
FleXbus Conductor, 0.558 in², 393.7" x 0.98" x 0.49" x 40.57 lb
FleXbus Conductor, 0,558 in² ,433,07'' x 0.98" x 0.49" x 44.74 lb
FleXbus Conductor, 0,558 in² ,472,44'' x 0.98" x 0.49" x 48.93 lb
FleXbus Conductor, 0,558 in² ,511,81'' x 0.98" x 0.49" x 53.12 lb
FleXbus Conductor, 0,558 in² ,551,18'' x 0.98" x 0.49" x 57.3 lb
FleXbus Conductor, 0,558 in² ,590,55'' x 0.98" x 0.49" x 61.49 lb
FleXbus Conductor, 0,558 in² ,629,92'' x 0.98" x 0.49" x 65.68 lb
FleXbus Conductor, 0,558 in² ,669,29'' x 0.98" x 0.49" x 69.87 lb
FleXbus Conductor, 0,558 in² ,708,66'' x 0.98" x 0.49" x 74.05 lb

nVent ERIFLEX FleXbus Extender Type 1 Flat and Pre-Drilled
nVent ERIFLEX FleXbus Extender Type 1 Flat and Pre-Drilled is an optional tool which provides more connection possibilities for the nVent ERIFLEX FleXbus Connector.
Catalog NumberItem NameAdd to Quote action
FleXbus Extender Type 1 Flat and Pre-Drilled, 960 mm², 1280 mm², 1810 mm²
FleXbus Extender Type 1 Flat and Pre-Drilled, 220 mm², 360 mm², 545 mm²
FleXbus Extender Type 1 Flat and Pre-Drilled, 640 mm²

nVent ERIFLEX FleXbus Transformer Cover IP2X for 1 Conductor per Phase
nVent ERIFLEX FleXbus Transformer Cover IP2X for 1 Conductors per Phase is used if the power supply is not equipped with its own cover. Typically used for applications that require a power supply range of 400 to 1600kVA.
Catalog NumberItem NameAdd to Quote action
FleXbus Transformer Cover IP2X for 1 Conductor per Phase

SBTT-250 Tunnel-to-Tunnel Power Terminal
Power Terminals are connecting devices for power connections between primary and secondary switchboards, or for machine or industrial equipment..
Catalog NumberItem NameAdd to Quote action
Power Terminal, Tunnel-to-Tunnel, 250 A

BD Two Pole Distribution Block, 40 A
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..
Catalog NumberItem NameAdd to Quote action
Two Pole Distribution Block, 40 A, 2 Line Side & 15 Load Side Connections

ISO-TP Low Voltage Insulators, Metric Thread
Low voltage electrical insulator.
Catalog NumberItem NameAdd to Quote action
Low Voltage Insulators, Metric Thread, 1.378", 41 mm Hex Width, M6 Thread
Low Voltage Insulators, Metric Thread, 1.378", 41 mm Hex Width, M8 Thread
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M12 Thread
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M6 Thread
Low Voltage Insulators, Metric Thread, 1.575", 46 mm Hex Width, M8 Thread
Low Voltage Insulators, Metric Thread, 1.772", 50 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 1.772", 41 mm Hex Width, M6 Thread
Low Voltage Insulators, Metric Thread, 1.772", 41 mm Hex Width, M8 Thread
Low Voltage Insulators, Metric Thread, 1.772", 50 mm Hex Width, M8 Thread
Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M12 Thread
Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M6 Thread
Low Voltage Insulators, Metric Thread, 3.937", 65 mm Hex Width, M12 Thread
Low Voltage Insulators, Metric Thread, 3.937", 65 mm Hex Width, M16 Thread
Low Voltage Insulators, Metric Thread, 0.591", 14 mm Hex Width, M4 Thread
Low Voltage Insulators, Metric Thread, 0.787", 17 mm Hex Width, M4 Thread
Low Voltage Insulators, Metric Thread, 0.787", 17 mm Hex Width, M6 Thread
Low Voltage Insulators, Metric Thread, 0.984", 19 mm Hex Width, M5 Thread
Low Voltage Insulators, Metric Thread, 0.984", 19 mm Hex Width, M6 Thread
Low Voltage Insulators, Metric Thread, 1.18", 30 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 1.181", 30 mm Hex Width, M6 Thread
Low Voltage Insulators, Metric Thread, 1.181", 30 mm Hex Width, M8 Thread
Low Voltage Insulators, Metric Thread, 1.378", 41 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 1.969", 50 mm Hex Width, M8 Thread
Low Voltage Insulators, Metric Thread, 2.362", 55 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 2.362", 55 mm Hex Width, M12 Thread
Low Voltage Insulators, Metric Thread, 2.362", 55 mm Hex Width, M16 Thread
Low Voltage Insulators, Metric Thread, 2.362", 55 mm Hex Width, M8 Thread
Low Voltage Insulators, Metric Thread, 2.756", 65 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 2.756", 65 mm Hex Width, M12 Thread
Low Voltage Insulators, Metric Thread, 2.756", 65 mm Hex Width, M16 Thread
Low Voltage Insulators, Metric Thread, 2.953", 65 mm Hex Width, M10 Thread
Low Voltage Insulators, Metric Thread, 2.953", 65 mm Hex Width, M12 Thread
Low Voltage Insulators, Metric Thread, 3.15", 65 mm Hex Width, M12 Thread
Low Voltage Insulators, Metric Thread, 3.15", 65 mm Hex Width, M16 Thread