Filter by
Filter applied:
0
Clear filters
- Product Type
- Product Family
- Height
- Protection Rating
- Type
- Color
- Depth
- Frame Material
- Handle Type
- Width
- Works With
- Cladding Material
- Rack Height
- Material
- Finish
- Frame Color
- Height
- Length
- Locking Type
- Mounting
- Package Quantity
- Color Code
- Frame Color Code
- Cladding Color
- EMC Shielding
- Rack Width
- Switched Outlets
- Cladding Color Code
- Width
- Current Rating
- Thread Size
- Diameter
- Depth
- Front Finish
- Static Load
- Rear Finish
- Treated Edges
- Complies With
- Supply Voltage
- Number of Compartments
- Redundant Power Supply
- Nominal Voltage
- Coolant Feed
- Static Load
- Dynamic Load
- Dynamic Load
- Rack Units
- Metering Type
Products | 316 results (2229 items)

RackChiller RDHX PRO Leak Detection Kit
Catalog NumberItem NameAdd to Quote action
RackChiller RDHX PRO Leak Detection Kit

LHX+ Display for Control Unit
Terminal consisting of display and 6 keys for local access to controller.
Catalog NumberItem NameAdd to Quote action
LHX+ Display for Control Unit

RackChiller Rear Door Control Unit, Passive
Adds coolant flow control functionality to RackChiller Rear Door Passive.
Catalog NumberItem NameAdd to Quote action
RackChiller Rear Door Control Unit, Passive

Varistar CP Base Plinth 300 W
Base plinth for Varistar LHX+ 45 Cooler.
Catalog NumberItem NameAdd to Quote action
Varistar LHX+ 45 Base Plinth 100H

RackChiller Rear Door Motorized Control Valve
2-way coolant valve with actuator for flow modulation.
Catalog NumberItem NameAdd to Quote action
RackChiller Rear Door Motorized Control Valve, Active and Passive

Flexible Hoses for LHX+ / RackChiller In-Row, QD / BSP
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.

RackChiller RDHX PRO Hose Kit with Valve
Flexible Hoses for RDHX PRO / RackChiller RDHX PRO, 4m
Catalog NumberItem NameAdd to Quote action
RackChiller RDHX PRO Hose Kit with Valve

LHX+ Control Unit
Adds coolant flow control functionality to LHX+.

Leak Detection Package LHX+ / RackChiller In-Row
Catalog NumberItem NameAdd to Quote action
Leak Detection for Varistar LHX+ 45 / RackChiller In-Row 45

LHX+ Fan Tray

RackChiller In-Row 45 Height Adapter
Ganging kit to be used in combination with the RackChiller In-Row and Varistar or ProLine racks.

nVent ERIFLEX FleXbus HCBC Clamp
nVent ERIFLEX FleXbus HCBC Clamp is used to fix the nVent ERIFLEX FleXbus Conductor on the transformer or power supply palm, without drilling. Its rigid design assures even contact pressure and is ideal for on-site modifications.
Catalog NumberItem NameAdd to Quote action
FleXbus HCBC Clamp, 3.937" x 6.299"
FleXbus HCBC Clamp, 4.724" x 7.087"
FleXbus HCBC Clamp, 6.299" x 8.661"
FleXbus HCBC Clamp, 2.48" x 4.843"
FleXbus HCBC Clamp, 3.15" x 5.512"