Insulated Conductor for Wind Turbine Blade Protection


Insulated Conductor for Wind Turbine Blade Protection
Details
Resources
Features
- Insulation cold bend test per UL® 758
Specifications
Working Temperature | -40 to 105 °C |
Working Temperature | -40 to 221 °F |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.