Skip to main content

Please Select Your Country/Language Preferences

Print
MCD Photo

nVent HOFFMAN IEC Product Portfolio Expansion

We continue to expand our IEC product portfolio in North America to offer customers more options and shorter lead-times. New sizes of mild steel modular enclosures and related accessories are now available as part of our standard product portfolio.

 


New enclosure catalog numbers:
 

Catalog NumberBulletinDescriptionDegree of ProtectionDims (mm)
MCS22105R5FC1Modular Single Door, Type 12IP552200 x 1000 x 500
MCS22065R5FC1Modular Single Door, Type 12IP552200 x 600 x 500
MCS22085R5FC1Modular Single Door, Type 12IP552200 x 800 x 500
MCD12125R5FC1Modular Double Door, Type 12IP551200 x 1200 x 500
MCD18166R5FC1Modular Double Door, Type 12IP551800 x 1600 x 600
MCD20168R5FC1Modular Double Door, Type 12IP552000 x 1600 x 800
MCF22106R5FCDFlange Mount Disconnect, Type 12IP552200 x 1000 x 600
MCS20066HPFC1Modular Single Door, High ProtectionIP662000 x 600 x 600
MCS18086HPFC1Modular Single Door, High ProtectionIP661800 x 800 x 600
MCS20068R53RFC1Modular Single Door, Type 3RIP552000 x 600 x 800
MCS20088R53RFC1Modular Single Door, Type 3RIP552000 x 800 x 800
MCS22068R53RFC1Modular Single Door, Type 3RIP552200 x 600 x 800
MCS22086R53RFC1Modular Single Door, Type 3RIP552200 x 800 x 600
MCS22088R53RFC1Modular Single Door, Type 3RIP552200 x 800 x 800


New accessory catalog numbers:
 

Catalog NumberBulletinDescriptionDegree of ProtectionDims (mm)
FFC1806R5FCYFront Frame Covern/a 1800 x 600
FFC1808R5FCYFront Frame Covern/a1800 x 800
FFC2008R5FCYFront Frame Covern/a2000 x 800
FFC2206R5FCYFront Frame Covern/a2200 x 600
FFC2208R5FCYFront Frame Covern/a2200 x 800
SPM1205R5FCYSide CoverIP55 and IP661200 x 500
DNG2210R5FCYGlazed DoorIP552200 x 1000



For further information, please reference the product pages linked below:

Modular Single Door, MCS
Modular Double Door, MCD
Flange Mount Disconnect, MCF
Modular Single Door Mild Steel, MCS-HP
Modular Single Door Type 3R, MCS-3R
Front Frame Cover, FFC | nVent HOFFMAN