Syspend 281-MAX Ergo Slide Mouse Tray
Hover to magnify image or click to enlarge
Syspend 281-MAX Ergo Slide Mouse Tray
Syspend 281-MAX Ergo Slide Mouse Tray can rotate tool-free and adjust up and down. Can be used with a suspension arm system.
Details
Resources
Video
Features
- The mouse tray can be mounted on all current keyboard shelves variants
- Max mouse size is 68 x 43 mm (2.68 x 1.69)
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.