Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        ProLine S1 Caster and Leveler Kits
Caster/Leveler kits are available in either a light duty (900 lbs.) or heavy duty (3000 lbs.) load rating. The kits are comprised of a set of four caster/levelers and all assembly hardware. Each caster is easily assembled to the cabinet and swivels to allow ease of cabinet movement. The casters are made of black composite material. The levelers are easily adjusted down and secured with furnished locking nuts. These Caster/Leveler kits are designed for moving a cabinet within a facility to its final location.
Casters are for moving the cabinet short distances within the building interior space. They are not intended for transportation or shipping. When transporting the cabinet by carrier, the shipping pallet must extend to the frame of the cabinet and at no time should the caster support any load during the shipping process. Casters must have smooth, flat, hard surfaces to move upon. Floors with cracks, seams, debris, inclines, and declines are to be avoided. Great care must always be observed when moving cabinets to avoid tipping. Casters are not designed for exterior surfaces, asphalt, gravel, and other soft surfaces. Contact nVent HOFFMAN for additional details.
Features
- Caster/Leveler kits are available in either a light duty (900 lbs.) or heavy duty (3000 lbs.) load rating
- The kits are comprised of a set of four caster/levelers and all assembly hardware
- Each caster is easily assembled to the cabinet and swivels to allow ease of cabinet movement
- The casters are made of black composite material
- The levelers are easily adjusted down and secured with furnished locking nuts
- These Caster/Leveler kits are designed for moving a cabinet within a facility to its final location
Specifications
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.