ProLine FloTek Hot/Cold Aisle Server Cabinet
Hover to magnify image or click to enlarge
ProLine FloTek Hot/Cold Aisle Server Cabinet
Two independently-powered, redundant fan banks in the rear of the ProLine FloTek HCA Server Cabinet maximize cooling power for high-density applications that generate high amounts of heat.
Industry Standards
UL Listed to UL 508A File Number E61997
cUL Listed to CSA C22.2 No. 14-18
EIA 310-D (RU – Rack Unit spacing, marking, and positioning)
IEC 60529, IP20
Perforated doors meet or exceed manufactures open space/air flow ventilation requirements
Details
Resources
Features
- Fully perforated front door offers maximum airflow from cold aisle and conforms to server manufacturer open space requirements
- Rigid front door made of aluminum extrusions and formed perforated steel offers highly attractive appearance and durability
- Six 6-inch fans with integral finger guards in the rear doors pull cold-aisle air through cabinet and exhaust it to hot aisle
- Fans on each door can be independently powered to provide redundant cooling
- Solid top helps direct airflow across equipment
- Models without sides fit together quickly for easy installation in ganged applications
- Three-point locking pushbutton swing handle on front door provides easy but controlled access; two keys included
- Rear doors are split for easy access and include 3-point, low-profile, locking swing handle
- Two sets of 19-inch square-hole rack angles support both front and rear of equipment
- Rack angles are infinitely adjustable from front to rear for positioning flexibility
- Large gland plate in top allows easy routing of cable, pre-terminated cables and patch panels
- Open bottom with integral bolt-down brackets
Specifications
| Color | Jet Black |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.