Epoxy Patch Kit
Hover to magnify image or click to enlarge
Epoxy Patch Kit
The Epoxy patch kit is can be used to touch up epoxy-coated enclosure in the field, other applications include sealing rivets, bolts, metal joints, seams and welds, cement cracks, pipe couplings, joints and tees. When the resin and hardener are mixed, a gray epoxy is formed which cures at room temperature, has high adhesion and will not sag. It is resistant to oils, acids and chemicals.
Details
Resources
Features
- Each kit has two containers of material and application instructions
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.