Compact Series 2 Rotational Base Bracket
Hover to magnify image or click to enlarge
Compact Series 2 Rotational Base Bracket
Compact Series 2 Rotational Base Bracket attaches the enclosure directly to a horizontal surface, enabling 300-degree enclosure rotation.
Details
Resources
Features
- Coupling can rotate 300 degrees with stop
- Installation hardware, mounting fasteners and gasket included
- Surface mounting fasteners are not provided
- Assembled Compact Series 2 HMI Arm System has a max weight load of 101 lb. (45.8 kg)
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.